Topics

Automation without Programming

Building automation always involves very similar tasks. All the various building systems, such as lighting, shades, heating, air-conditioning and ventilation, require control and regulation. For this application, WAGO is now launching its Building Control application – software you can put into operation with no programming at all.

Building automation focuses on providing optimal lighting and climate control in rooms based on their specific uses. This goal means that the lighting, air-conditioning and shade control systems must work together perfectly. The controller executes specific actions based on both the operator’s specifications and inputs, which can come from switches, presence detectors, room thermostats or a weather station, for example. Although these processes lend themselves to standardization, most solutions to date have required custom programming. In contrast, WAGO provides you with a ready-made application solution.

Application Solution for Building Uses

Easy, Flexible Building Automation

Flexibly Adapt Automation to Requirements

WAGO's new “Application Building Control“ is different: Instead of programming, the system integrator can compile all functions and easily put them into operation through configuration. Nor does flexibly adapting the automation to a specific use require custom programming – only simple configuration through a modern Web interface. The interface for operating the system after commissioning is also based on a modern Web visualization. The integrated dashboard features several visualization objects used to represent and operate the equipment. The system is always accessed via a standard Web browser.

Application Building Control

The pre-programmed WAGO Application Building Control offers all the functions needed for the lighting, shade control, heating, air-conditioning and ventilation systems. The Web-based user interface gives operators an overview of all the subsystems in the building at all times and provides various monitoring functions. The system also offers fault-triggered alarms. The application data can optionally be transferred to WAGO Building Cloud Services. This combination yields a complete solution, which is also ideal for central monitoring, data analysis, and the operation of distributed properties.

  • Connection of DALI-2, KNX, EnOcean®, 3-Phase Power Measurement Module and Modbus TCP

  • Advanced functions for temperature control, shading and lighting control

mm-31018_key-visuals-industrie-sectors_building_2000x1125.jpg

Building Solutions

Your Partner for Building Automation and Installation

How to: Easily and Flexibly Automate Buildings with the WAGO Application Building Control

The WAGO Application Building Control is the ideal solution for easily automating many building automation applications. In this deep dive, Alexander Mackensen, Product Manager for Building Automation, will present the pre-programmed application software in more detail. Learn step-by-step how to set up and use the application without any programming.

WAGO Controllers

PLC FOR ALL APPLICATIONS

controller_neu_pfc200_p_ur_0750_8206_000_xx_2000x1500.jpg

PFC200 Controller

Simplify the engineering, control and visualization of your projects with the PFC200 Controller thanks to CODESYS (CODESYS V3) and Linux®.

Your WAGO Contact

kontaktmodul_kundenservice_zentrale_300x300_1

Main Office

Monday -Thursday 8:45 am – 5pm Friday: 8:45 am – 4pm

Additional service offerings: