Topics

Parameter Setting – Not Programming

MM-14150_graphic energy data management_1_2000x1125
  • 03/11/2023
  • Our Modular System – the Basis for Your Savings

    WAGO Energy Data Management, consisting of software combined with a modular control system, records measurement data of different media and parameters for energy monitoring and processes them for further analyses, archiving and reporting. The software automatically detects different signals from the connected meters and sensors, making them available for additional energy analysis tools via simple parameter settings.

    WAGO Energy Data Management

    All Components at a Glance

    Efficiency Is That Easy!

    With our solution for energy data management, you record and visualize your measurement data of different media and parameters in no time.

    Advantages:

    • Ready to go in a few easy steps

    • No programming experience required

    • For nearly every industry

    Our Controller – Fast Installation

    Experience how easy it is to install our energy management controller in a just few steps.

    Advantages:

    • Simple system requirements

    • Fast IP address setup

    • Easy software transfer

    • Application expansion with just a few clicks

    energiemanagement_knoten-pfc200_2000x1125_2.jpg

    Controller and Input Modules

    • High-performance controller with integrated Webserver

    • Connection via ETHERNET to existing networks or WLAN router

    • Extensive range of analog and digital input modules for three-phase power measurement

    • Interfaces connect to M-Bus meters and wireless-based EnOcean sensors

    Dataplotter2DE.jpg

    User-Friendly Software Application

    • Simple allocation of specific meter data and sensors

    • Convenient data logging to suit your requirements

    • Transparent function check via measurement data visualization

    • Automatically detect hardware upgrade

    energiemanagement_stromwandler_2000x1125_2.jpg

    Components for Electrical Energy Measurement

    • Current transformers for connecting electrical installations of different rated currents

    • Components for easily retrofitting existing systems

    • Voltage taps for voltage measurement

    MM-14508  website update Energiedatenmanagement_2000x1125.jpg

    Easy Configuration and Commissioning

    • Automatic detection of connected I/O modules

    • Transparent, clearly structured configuration pages

    • No programming experience required

    Data logging and visualization

    • Cyclically log data for up to 80 channels

    • Conveniently select data point via data picker

    • Easily export overview of logged channels as CSV data for documenting measuring points

    • Adjust memory time flexibly

    • Visualize configured data points as line or bar charts via data plotter

    energiemanagement_titel-5-schritte_2000x2000.jpg

    Your Way to Savings

    1. Select the hardware.

    2. Download the Energy Data Management Software and transfer it to the application controller.

    3. Install the hardware.

    4. Configure the input signals.

    5. Connect to the energy management software, SCADA or analysis tools (data transfer via MODBUS or FTPs).

    pfc200_750-8202_000-022_2000x2000.jpg

    PFC200 Application Controller

    The PFC200 Application Controller is the basic platform for the Energy Data Management application.

    WAGO in Application

    References and Information Materials from the Energy Data Management Area

    As a partner and innovation leader, WAGO brings many interesting projects to reality. Find out what we facilitate as creative, efficient solutions in the energy data management area.

    Downloads for Energy Data Management

    Information materials for documenting energy management and creating tender documents are available here.

    Your WAGO Contact

    kontaktmodul_kundenservice_zentrale_300x300_1

    Main Office

    Monday -Thursday 8:45 am – 5pm Friday: 8:45 am – 4pm

    Additional service offerings: