WINSTA_Website_Images_2000x1125pxHome_Banner_2000x1125.jpg

WINSTA®: Where Speed Meets Reliability

Pluggable building installation is transforming how buildings are wired — eliminating installation errors and reducing project timelines. Moving to WINSTA® means electrical installations become fast, safe, and error-free with pluggable systems designed for modern construction demands.

See how fast your installation could be

See WINSTA® in action and compare both installation methods side by side. Experience how pluggable systems simplify and accelerate the installation process.

Feature
Traditional Installation
Pluggable Installation

Installation Time

High (labor-intensive)

Very Low (70-80% faster)

Installation Cost

Higher (due to time & skilled labour)

Lower (30% savings)

Assembly Method

Manual on-site wiring

Factory pre-assembled

Flexibility

Rigid, hard to change

Modular, easily reconfigurable

Error Risk

High (wiring errors possible)

Very Low (100% protection against mis-mating)

Maintenance

Slow - requires manual disconnection

Fast- "hot-swappable" or plug-out

How does plug-and-play installation work?

Structured Planning

Your project is mapped in advance using digital tools and BIM. Every cable, connector, and tap point is specified before a single component ships.

Factory Pre-Assembly

Cables and connectors are assembled and tested in a controlled environment arriving on site ready to go, with zero room for wiring errors.

Site Installation

Colour coding and mechanical coding mean even trained (not specialist) staff can complete connections reliably. Simply plug together and you're done

Verified & Documented

Every connection is traceable. System documentation flows seamlessly from digital planning through to handover.

Benefits of pluggable installation

Lower Total Project Cost - Less labour, fewer errors, and smarter material use reduce overall spend.Maintenance Free Operation - Swap components quickly without rewiring. Achieve simple plug-and-play maintenance.Do More With Smaller Teams - Easy-to-use coding enables trained installers to complete work on site efficiently.Sustainable by Design - Precise planning reduces waste and supports adaptable, long-life installations.Zero Installation Errors - Mechanical and colour coding prevent mis-mating and eliminate costly rework.Faster Project Delivery - Pre-planning and pre-assembly dramatically reduce on-site installation time.

Real Projects. Real Savings.

MM-42389_GWA_Reference_Daimler-Museum-Stuttgart_D157621_2000x1125.jpg

Mercedes-Benz Museum

A seamless WINSTA® installation supports complex lighting and building systems throughout the iconic museum, ensuring reliable, flexible power distribution across exhibition spaces.

building_licht_l-und-t_sporthaus_jens-sundheim_2000x1125.jpg

Riding the Waves under LED Light

At L&T Sporthaus, WINSTA® enables fast, safe connections for a large-scale LED lighting concept that brings dynamic sporting and retail experiences to life.

building_referenz_pitthan-elektrotechnik_winsta_2000x1125.jpg

Modular Construction Saves Time

In modular construction projects, WINSTA® plug-in connectivity allows pre-assembled wiring, significantly reducing on-site installation time while improving reliability and efficiency.

Where WINSTA® Delivers the Most Value?

Whether you're wiring a new-build ceiling grid or retrofitting an existing site, WINSTA® has a proven, tested solution. Select your application below to learn more.

Lighting

No tools. No terminating. No checking. Pre-assembled circuits click into ceiling grids in seconds, cutting install time by up to 70%. DALI dimming and emergency lighting are built in from spec — drivers and fittings swap out just as fast.

Modular / Prefab

Modules arrive wired and tested. Any operative makes the site connection. No specialists, no delays — just plug, commission, and move on.

Refurb / Retrofit

Occupied building. Short working windows. No margin for error. WINSTA® replaces traditional termination with plug connections that isolate, swap, and recommission in minutes — keeping buildings live and programmes on track.

Power Distribution

Every connection pre-planned, labelled, and ready to plug. Across large floorplates, crews simply work the route and connect — full traceability from board to load, zero guesswork.

HVAC / Services

One plug system for fan coil units, heat pumps, VRF terminals, and blind controls. Faster installation, easier maintenance, and fewer coordination headaches between M&E trades.

OEM / Industrial

Consistent, verifiable connections across every build. WINSTA® cuts wiring time and removes inspection overhead in series production — proven across marine, rail, and industrial environments.

Talk to a WAGO specialist about your project. We'll help you model time and cost savings, identify the right WINSTA® components, and connect you with our system partners.

Find WINSTA® Partners

WINSTA® makes electrical installation fast, safe and error-free. Many well-known companies rely on our connection system for electrical installation and have integrated WINSTA® connections into their portfolios. Click here for an overview of our system partners.

Your WAGO Contact

kontaktmodul_kundenservice_zentrale_300x300_1

Main Office

Monday -Thursday 8:45 am – 5pm Friday: 8:45 am – 4pm

Additional Service Offerings: