Creating Marking Manually or Automatically
The circuit diagram as the data base
Data import via Excel
Or import/transfer via interface
Direct printing of markings via WAGO Smart Designer configurator
Marking ensures safety and allows identification – making it essential in control cabinets. The labels provide important information and instructions for protecting users, for enhancing safety in the assembly process and for maintenance. The marking also allows the connections to be identified quickly, making it easy for third-party providers to maintain control cabinet components.
Marking Solutions from WAGO:
WAGO offers a perfectly tunned hardware and software program consisting of the WAGO Smart Script marking software, the WAGO thermal transfer Smart Printer and the individual marking media.
Users can print markings from three different systems: from an existing CAE system, from the WAGO Smart Script marking software or using the WAGO Smart Designer configurator.
Marking ensures clarity, safety and unique identification in the control cabinet.
With The Fastest Marking System
Mon-Thu 8 am - 5 pm CET
Fri 8 am - 3 pm CET