2000-MM-20317-Produktneuheiten-v2-Stage-2000x1125

New Products

Our comprehensive range of products allows us to provide you with efficient solutions for every project. Here you can find our latest product to help you stay one step ahead.

News

Our comprehensive range of products allows us to provide you with efficient solutions for every project. Here you can find our latest product to help you stay one step ahead.

Highlights

873 Series – Now Even More Compact!

The 873 Series now includes a smaller variant supporting conductor cross-sections from 0.34 to 0.75 mm². It is ideal for powering LED modules – especially spotlights, streetlights and DALI sensors. Thanks to the PUSH WIRE® connection for solid conductors, installation is completely tool‑free. The ground function and locking levers provide maximum safety.

10-Conductor Splicing Connector with Levers, 221 Series

The new double-deck 221 Series Splicing Connector with levers allows you to connect up to ten conductors of the same potential – tool-free, fast, and intuitive. It offers the same technical features and certifications as the 2-, 3-, and 5-conductor versions of the 221 Series Splicing Connector with Levers.

MCS MICRO with Levers: Pluggable PCB Connectors for Conductor Sizes up to 0.5 mm² (approx. 20 AWG)

The new MCS MICRO PCB Connector, with 2.54 mm pin spacing, combines an extremely compact design with high connection density. Integrated lever actuation enables tool-free, one-handed wiring — ideal for miniaturized applications and field connections. Customizations such as lever printing are available via the WAGO Configurator Smart Designer.

Key Benefits:

  • Compact Design: Ideal for use in tight spaces, such as drives

  • Tool-Free Wiring: Enabled by lever technology

  • Cost-Effective: Suitable for automated assembly using THR solder components

  • Signal Efficiency: Reliable and efficient signal transmission

WAGO Controller PFC 300

Powerful and flexible for medium to large applications: The WAGO PFC300 Controller delivers fast data processing, 2 GB of RAM and a 64-bit dual-core processor — ideal for demanding tasks. The PFC300 makes programming, control and visualization seamless – even across various industries.

PUSH WIRE® Inline Splicing Connector

Repair broken cables or extend lines easily? The 2773 Series PUSH WIRE® Inline Splicing Connector helps you achieve this. It can connect conductors from 0.75 to 4 mm² in very tight spaces – no tools necessary. Simply strip the conductor and push it into the unit without tools – the clamping point is quickly and securely connected.

WAGO App

The Everyday Digital Helper for Electrical Professionals

MM-535221_brochure_EV-charging_§14a_ENWG_2000x2000.png

Dynamic and Static Load Management: Optimal Utilization of Charging Infrastructure

Tailored but cost-effective – this is the core attribute of the WAGO Application Load Management software solution. It allows intelligent, sustainable EV charging with continuous power adjustment and utilization of all available capacity. It also boasts maximum scalability and compatibility with standard wallboxes and charging stations from many manufacturers.

MM-20109_website_building_ecosystem_1_2000x1125.jpg

The WAGO Building Ecosystem

WAGO is expanding its modular building automation system, consisting of engineering software, application solutions and automation hardware, to include a full-scale management and control unit and integrating it into the new WAGO Building Ecosystem. Above all, building operators benefit from the new building management, energy management and environmental reporting functions.

Villamos csatlakozástechnika

CH-1856729_Website_Update_New_Products_DCT_2000x1125.jpg

Accessories for MCS MIDI Pluggable PCB Connectors

The MCS MIDI PCB Connector features strain relief plates and various mounting flanges for greater safety.

MM-555925_website-update_Thermosimulation-Produktneuheiten_2000x1125.jpg

Simulate Current Loads – Fast and Effortless

With the WAGO Thermal Simulation Tool, you can simulate load cycles and ambient conditions in seconds – no testing required. Instantly see component temperatures and get a quick evaluation.


Key Benefits:

  • Custom load and temperature checks

  • Immediate results — zero simulation effort

New PCB Terminal Blocks for Signal and Power Levels

We've grown our range of PCB terminal blocks for signal and power levels. Now available are terminal blocks with cross-sections up to 1.5 mm² featuring Push-in CAGE CLAMP® and push-buttons, as well as options for cross-sections up to 2.5 mm² with levers, push-buttons and Push-in CAGE CLAMP®. In addition, the 2624 and 2626 Series are now available with reflow capability.

Device Connection in 5 mm and 7.5 mm Pin Spacing

WAGO's MULTI CONNECTION SYSTEM (MCS) PCB connection system has been expanded. Discover the new 1-conductor male header with levers (5 mm pin spacing) and the 1-conductor female connector with levers (7.5 mm pin spacing).

MM-538339_landingpage_verdrahtungsroboter-beratung-conversion_2000x1125.jpg

60% More Efficient Control Cabinet Wiring

The WAGO Wiring Bot is an automation solution for efficient control cabinet wiring. Combined with the conductor preparation station, it reduces manual effort by 60% for single-sided wiring of frames and mounting plates.

MM-556084_website_update_SGF1_Produktneuheiten_02_2000x1125_.jpg

Distribution Terminal Blocks for Potential Distribution

The TOPJOB® S distribution terminal block portfolio is being expanded to include a larger variant with a 16 mm² cross-section and a total of six outputs, each rated at 4 mm². This allows for even more compact potential distribution – all with a single terminal block.

MM-556084_website_update_SGF1_Produktneuheiten_01_2000x1125.jpg

Efficient Building Installation with WAGO Small Distribution Box Sets

WAGO’s pre-assembled small distribution box sets are the perfect solution for fast, hassle-free building installations. Each set includes pre-mounted rails that can be easily integrated into the distribution box.

MM-495535_0821-0202_Wandlerklemmen_Sets_3-Stromwandler_N_PE_2000x1125.jpg

Terminal Block for Current Transformer Circuits

The current transformer measurement and disconnect terminal block is a key component in energy distribution and metering. It enables precise current measurement while ensuring easy and safe circuit separation for maintenance and testing.

MM-473458_new-website-page_smart-printer-mobil_MM-473458_new-website-page_smart-printer-mobil_258-5001_2000x1125.jpg

New Design and Unlimited Print Jobs

The new Smart Printer thermal transfer printer offers a range of improvements:

  • Enhanced performance with a new motherboard featuring increased memory

  • “Smart” capable: Bluetooth® communication possible via Dongle

  • Print jobs regardless of configured project length

Create Markings Directly On-Site

The WAGO Thermal Transfer Smart Printer is controlled via an intuitive marking app that users can operate offline on smartphones or tablets — or continue using as a desktop app if they prefer. Automatically generated content helps save significant time.

Attach detectors and sensors quickly and stably to mineral fiber boards

The WINSTA® connector system from WAGO is primarily used in buildings with suspended ceilings or hollow walls. In order to not only mount detectors and sensors in a particularly stable manner, but also to quickly and efficiently integrate them into the system, WAGO now offers a suitable mounting plate. This is already equipped at the factory with a suitable interface for 2-pole WINSTA® MIDI Series connectors. The plugs and sockets can thus be easily attached via snap-in frames. The large-area hole contour of the mounting plate allows easy mounting of the base plate of the device. At the same time, the mounting plate increases strength and stability.

MM-546327_new_website_page_PCB_Terminal_Block_lever_2606-2616_Series_2000x1125.jpg

PCB Terminal Blocks in a 30° Version

The 2606 and 2616 Series PCB terminal blocks now expand design possibilities with a 30° conductor connection option – complementing the established 0° and 90° orientations. These terminal blocks maintain the same technical characteristics as their 0° and 90° counterparts and share an identical footprint, allowing for flexible interchangeability in PCB designs. They are ideal for applications such as wallboxes and photovoltaic systems.

Market_Launch_X_Gelbox_for_Inline_GWA_EN_2000x1125

Gelbox Protects Connectors from Moisture

The WAGO Gelbox is a small, compact box filled with silicone-free gel. The Gelbox is available in nine sizes and provides IPX8 moisture protection for WAGO’s 2273 Series PUSH WIRE® Connectors for Junction Boxes, as well as WAGO’s 221 Series Splicing Connectors and Inline Splicing Connectors with levers.

WAGO Creators

The digital think tank for WAGO accessories: a collaborative platform; a community for tinkerers, professional developers and WAGO fans

Elektronikus interfész

MM-521960_3d_group_pictures_USV_01_01_C1_2000x1125.jpg

Uninterruptible Power Supplies (UPS)

In the event of short-term power outages, WAGO's Uninterruptible Power Supplies (UPS) bridge instabilities and keep your system running safely. For longer outages, critical processes can be safely maintained using our UPS solutions to prevent unwanted impacts and data loss.

New WAGO Split-Core Current Transformers

Whether in buildings or directly in machinery, when active primary conductors should not be interrupted, WAGO's split-core current transformers are the solution. The portfolio is expanding with 19 new split-core current transformers featuring direct connection technology and short-circuit jumpers.

WAGO Power Supply Base

The WAGO Power Supply Base, equipped with proven Push-in CAGE CLAMP® connection technology, provides essential functionalities during operation while ensuring high cost efficiency. The new devices feature fast, reliable, tool-free connections and deliver exceptional efficiency.

Key Benefits:

  • Compact design with a robust metal housing

  • Front-entry wiring with Push-in CAGE CLAMP® connection technology

  • Wide operating temperature range from -30 °C to +70 °C

MM-427654_new_website_page_1-CH_ECB_klemme_2000x1125 (1).jpg

Single-Channel Electronic Circuit Breakers

Our single-channel ECBs give users maximum flexibility, both in the number of required channels and in the selection of individual functional properties of the ECB.

Eight different single-channel ECBs are available for selection. The channel width of just 6 mm also minimizes the space required.

MM-306824_por_0879-9000_000_pef2_xx_2000x1125 (1).jpg

New Modbus TCP Module for Direct ETHERNET Connection

The new Modbus TCP module allows direct connection of our MID energy meters without additional wiring effort, providing the perfect extension to the standard Modbus RTU interface.

Automatizálási technológia

The WAGO Sunblind Box

In buildings, efficient shading control on the facade is fundamental: The new WAGO Sunblind Box (8DI/DO) helps easily operate building shading and, combined with control devices such as the WAGO Compact Controller 100, enables decentralized control of curtains. As the first product of the WAGO Building Ecosystem, it can also be parameterized quickly and easily via the WAGO App.

The WAGO Navigator: The Control Center for All WAGO Engineering Apps

Not only up-to-date, but also everything at a glance – with the WAGO Navigator, users can find everything important for WAGO's engineering apps in one place. Thanks to an update, the WAGO Navigator’s new appearance now features a user interface that serves as the starting point for use of all installed WAGO software programs.

Powerful and Flexible for Medium to Large Applications: PFC300

The PFC300 is designed for demanding applications in machine, process and building environments. Equipped with 2 GB of RAM and a 64-bit processor, it delivers high performance and reliability for large-scale operations.

  • Programmable with CODESYS (IEC 61131-1) on a Linux® operating system

  • Comprehensive security functions

  • Dual-core processing

  • USB-C service port

MM-430834_new-website-page_betriebssystem-ctrlX_OS_wago_SD_221013_3033_2000x1125_.jpg

Experience a Holistic Ecosystem with ctrlX OS

Flexibility and openness are key drivers of automation. That’s why WAGO values strong partnerships – successful development of Industry 4.0 solutions can only be achieved through collaboration.

WAGO Edge Controller 400

The demands on modern automation systems are steadily increasing: More and more computing power is needed right in the field for optimal data use. WAGO offers solutions with the Edge Controller 400, which is tailored to the Linux®-based, real-time-capable ctrlX OS technology. The devices require little space, can be easily integrated into existing systems and process applications directly on the machine. Using ctrlX app technology, the Edge Controller 400 can be flexibly adapted to the specific task.

Your Benefits:

  • Control and data processing in one device

  • With ctrlX OS - the Linux®-based operating system

  • IoT-ready thanks to MQTT and OPC UA

  • Comprehensive app selection for ctrlX

Future-Proof CODESYS V3 Programming with the WAGO Basic Controller 100

WAGO’s Basic Controller 100 makes engineering with CODESYS V3 possible. This enables 750 Series Compact Controllers, which are primarily designed for small-to-medium-sized automation applications, to work with the latest version of the IEC 61131-3 development tool.

An Integrated Approach to Project Engineering

With engineering software tailored to building automation, you can create solutions throughout the entire lifecycle of your building with an efficient, integrated approach. You have the option of setting up all your projects on a Web interface.

MM-417672_website-update_produktneuheiten-zur-hm23_2_2000x1125

Integrating Analog Signals via IO-Link

The new Analog IO-Link Converter for the WAGO I/O System Field provides an easy, compact solution for easily incorporating conventional analog sensors and actuators into an IO-Link system. This also allows retrofit projects to be integrated into digital communication. IO-Link records and outputs analog signals reliably. The new Analog IO-Link Converter offers customers a cost-effective option for analog value transmission with immunity to interference. The converter can be configured via IO-Link . On variants equipped with displays, the parameters can also be set directly on the device. A compact design, IP67 protection and a high operating temperature range make the Analog IO-Link Converter (U, I, RTD) ideal for automation without control cabinets.

Solutions

MM-339227_new_website_page_WAGO_1S7A5882_2000x1125_.jpg

Looking to the Future

WAGO has substantially reduced its maintenance needs for housing production using a predictive analytics system developed in-house. The system also provides valuable services in early fault detection and process optimization. WAGO also offers its analytics solutions to other companies.

building_licht_lichtmanagement_tablet_2000x1125.jpg

Centralized, Location-Independent Lighting Operation and Monitoring

More and more users require the ability to monitor and manage the lighting of individual buildings or distributed properties from a central location. The new version 2.1 of WAGO Lighting Management offers the ideal solution. Convenient cloud connection allows access to equipment data at any time, from anywhere in the world.

Discover Products

Even More Highlights

Discover more new innovative products from WAGO.

WAGO TOPJOB® S Double-Deck Terminal Blocks for Easy Vertical Conductor Entry

WAGO’s TOPJOB® S Rail-Mount Terminal Blocks have a long-standing reputation for ensuring safe,maintenance-free system operation in a wide variety of industrial applications and building installations.

For Economical Power: the Eco Power Supply

With the new Eco Power Supplies (item numbers 787-2742 and 787-2744), WAGO offers a series of economical power supplies for standard 24 VDC applications for DIN-rail mounting.

cloud-2000x2000px.jpg

A Holistic Approach: from the Field Level to the Cloud

Everything from a single source: In addition to the PFC100 and PFC200 IoT Controllers, WAGO is expanding its digital performance portfolio with the new WAGO Cloud.

Az Ön kapcsolattartója a WAGO-nál

Additional service offerings: