Mission: Future Current – with WAGO Application Grid Gateway

The Path to Energy Transition with the Digital Substation

MM-447443-GWA-Grid-Gateway-Update-Motiv-02-2000x1125

The importance of a stable grid is more critical than ever. Challenges are growing. Decentralized generators, the mobility transition, Redispatch 2.0 and electrification of the sectors – all of these cause fluctuations in the grid. Stable grids need transparency. WAGO Application Grid Gateway provides clarity, together with hardware and software components, to the digital substation, which knows what happens in the grid at any time.

Your Benefits:

  • Grid status assessments via live data

  • For new substations or for retrofitting

  • Easy parameterization and updating via software interface

  • Compliant with critical infrastructures (KRITIS)/hardened per BDEW White Paper



Planning and Offering

Together, we develop the right solution for your individual challenge.

Custom Solution

Whether existing or new substations: The free test is the latest convincing solution.

MM-447443_GWA_Grid-Gateway_Update_3_2000x1125

Commissioning

Commissioning starts by simply parameterizing the data flow into the control center.

Grid Management and Operation – Optimize Now

WAGO digitizes old and new substations by simply parameterizing them. The software is based on a mature, field-proven hardware concept. In the process, the PLC stores and transmits measurement data to the grid control system at a second rate. Medium-voltage, transformer and low-voltage output data, as well as position messages and temperatures are transmitted via the IEC 60870-5-104 telecontrol protocol. External measurement technology can be easily parameterized for a multitude of additional data and commands – such as short circuit and ground fault direction indicators or power quality measurements.

In this way, up to two transformers with 17 low-voltage outputs each can be transparently recorded in one substation.

WAGO Application Grid Gateway provides customized patch and device management that manages many distributed telecontrol devices. The application enables updates, configuration changes, security patches and firmware changes, among other things, and is compliant with critical infrastructures (KRITIS).

Benefits at a Glance

Data Hub

WAGO Application Grid Gateway is the data hub in the substation. Data is collected, forwarded and connected to form a controllable whole.

Scalability

Start small with the option of quitting big? WAGO Application Grid Gateway is scalable. Few components provide an overview – right down to the big picture.

Holistic

360 degrees of transparency in the substation? WAGO Application Grid Gateway stands for integrated solutions. A wide selection of available additional applications ensures this.

Openness

WAGO Application Grid Gateway is open: for measurement media, for connections, for other manufacturers – and, despite its openness, remains as secure as Fort Knox.

A Look at the Software

NEW: Power Quality Measurements per EN 50160

WAGO Application Grid Gateway's plug-and-play solution offers additional benefits with A. Eberle's devices and direct WinPQ database connection via an encrypted protocol. This allows, among other things, important limiting value violations for operations to be transferred directly to the SCADA system. Like the client, the Modbus TCP server gives the entire station technology access. The IEC 60870-5-104 Server and IEC 60870-5-101 Clients are available in two versions. Faults are forwarded directly by the WAGO Application Grid Gateway V2.4 as an interface between the field level and control center – both individually and as a group message.

Customized Hardware Configuration

The hardware compatible with the WAGO Application Grid Gateway is a PFC200. The second-generation WAGO Telecontroller is a programmable logic controller (PLC) with various interfaces. It is freely programmable per IEC 61131 on the one hand, and also enables additional open-source programming on the Linux® operating system on the other. The PLC is modularly expandable, durable and well-established in industry. Digital input and output modules for controlling a medium-voltage switchgear unit can be connected in series. In order to make the low-voltage grid at the transformer output of the substation transparent, the measurement technology required for this can be easily retrofitted for both the transformer and low-voltage outputs.

WAGO supports you with custom system solutions on the path to digital substations.

FAQs

Mission On Future Current with WAGO

Your Partner for the Energy Transition

Wherever new technologies need to be integrated into existing grids, WAGO makes a crucial contribution to progress. Tens of thousands of substations have already been successfully digitized with the WAGO Application Grid Gateway.

WAGO also upholds a high standard of quality when applying its problem-solving expertise to critical infrastructure applications. WAGO relies on tried-and-tested standards from international standards. Network operators and industrial customers benefit from tailored, pragmatic solutions, especially when the energy industry is facing profound changes.

  • Compliant with critical infrastructures (KRITIS)

  • Meets requirements according to § 14a EnWG

  • Supports Redispatch 2.0

  • IEC 61158 Modbus/TCP

  • IEC 61850, IEC 60870, DNP3

  • IEC 61131-3 Programmability

  • Linux® operating system

  • WAGO Energy Data Management Use key performance indicators (KPIs) to achieve ISO 50001

Three Steps to the Digital Substation

Your WAGO Contact

Additional service offerings: