60% More Efficient Control Cabinet Wiring
60% More Efficient Control Cabinet Wiring
Wiring control cabinets remains heavily manual. Now more than ever, companies are seeking solutions to make wiring more efficient — saving time and costs while addressing the skilled labor shortage.
WAGO is actively responding to these customer needs and now offers a modular automation solution for efficient control cabinet wiring: the WAGO Wiring Bot. When combined with the conductor preparation station, which also works as a standalone unit, the robot reduces manual labor by 60% for single-sided wiring of frames and mounting plates.
Benefits:
Reduces manual labor by 60%
Quick return on investment
Consistently high-quality results
Compatible with components from any manufacturer
No 3D-CAE engineering required
Building and Power Distribution Cabinet Construction
The WAGO Wiring Bot excels in building and power distribution cabinet construction, offering significant advantages, particularly in applications involving mechanical assemblies that are frequently standardized – such as mounting frames with 250-mm wide fields.
It is ideal for projects with low variation between orders and a limited selection of electrical components, including:
- Circuit breakers
- Residual current devices (RCDs)
- Rail-mount terminal blocks for building installations
- Products for (building) automation
Control Cabinet Manufacturing
The WAGO Wiring Bot is ideal for control cabinet manufacturing. It primarily enhances the series production of identical control cabinets by handling the pre-wiring during the commissioning process and supplying one-sided, pre-wired rails as semi-finished products. This allows for the efficient production of large quantities of identical control cabinets, provided a positive feasibility analysis is conducted.
Additionally, the robot can handle control cabinets of various sizes, where mechanical assembly often occurs on mounting plates with cable ducts. A wide range of electrical components can be installed, including:
- Rail-mount terminal blocks
- Controllers
- Automation products
- Interface products
WAGO Wiring Bot Application Report
In this application report, learn how automation solutions in control cabinet manufacturing can increase your competitiveness and offload skilled labor.
WAGO Wiring Bot Stations at a Glance
{"container":false,"catalogVersion":"in-wagoContentCatalog/Online","lastExportedVersion":1,"type":"Hot Spot Component","dynamicVisibility":true,"cloneable":true,"uuid":"eyJpdGVtSWQiOiJjb21wX2RlXzAwMDBMMFpTIiwiY2F0YWxvZ0lkIjoiaW4td2Fnb0NvbnRlbnRDYXRhbG9nIiwiY2F0YWxvZ1ZlcnNpb24iOiJPbmxpbmUifQ==","ignoreOnTransfer":false,"uid":"comp_de_0000L0ZS","modifiedtime":"2026-08-11T22:57:46+0000","children":["eyJpdGVtSWQiOiJpdGVtX2RlXzAwMDBMNzhQIiwiY2F0YWxvZ0lkIjoiaW4td2Fnb0NvbnRlbnRDYXRhbG9nIiwiY2F0YWxvZ1ZlcnNpb24iOiJPbmxpbmUifQ==","eyJpdGVtSWQiOiJpdGVtX2RlXzAwMDBMNzhUIiwiY2F0YWxvZ0lkIjoiaW4td2Fnb0NvbnRlbnRDYXRhbG9nIiwiY2F0YWxvZ1ZlcnNpb24iOiJPbmxpbmUifQ==","eyJpdGVtSWQiOiJpdGVtX2RlXzAwMDBMNzhSIiwiY2F0YWxvZ0lkIjoiaW4td2Fnb0NvbnRlbnRDYXRhbG9nIiwiY2F0YWxvZ1ZlcnNpb24iOiJPbmxpbmUifQ==","eyJpdGVtSWQiOiJpdGVtX2RlXzAwMDBMNzhRIiwiY2F0YWxvZ0lkIjoiaW4td2Fnb0NvbnRlbnRDYXRhbG9nIiwiY2F0YWxvZ1ZlcnNpb24iOiJPbmxpbmUifQ==","eyJpdGVtSWQiOiJpdGVtX2RlXzAwMDBMNzhPIiwiY2F0YWxvZ0lkIjoiaW4td2Fnb0NvbnRlbnRDYXRhbG9nIiwiY2F0YWxvZ1ZlcnNpb24iOiJPbmxpbmUifQ==","eyJpdGVtSWQiOiJpdGVtX2RlXzAwMDBMNzhVIiwiY2F0YWxvZ0lkIjoiaW4td2Fnb0NvbnRlbnRDYXRhbG9nIiwiY2F0YWxvZ1ZlcnNpb24iOiJPbmxpbmUifQ=="],"onlyOneRestrictionMustApply":true,"iconType":"PLUS","image":{"code":"MM-517365_photo_Wiring Robot_2000x1125.png","altText":"MM-517365_photo_Wiring Robot (2000x1125).png","imageFormats":[{"imageType":null,"format":"2000","url":"/medias/2000-MM-517365-photo-Wiring-Robot-2000x1125.png?context=bWFzdGVyfGltYWdlc3w3NzI0N3xpbWFnZS9wbmd8YUdZd0wyZ3pNQzh4TlRFek1UQXlOVFEzTXpVMk5pOHlNREF3WDAxTkxUVXhOek0yTlY5d2FHOTBiMTlYYVhKcGJtY2dVbTlpYjNSZk1qQXdNSGd4TVRJMUxuQnVad3wzMmQyN2FlNjk3YzNhN2QxNWZkMTFkODU3Zjk0Y2MxMDhkOWM5ZTE5NDM4NmQzNDQ4MzBlOTM1OTViYWE4Y2Fk","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},{"imageType":null,"format":"1600","url":"/medias/1600-MM-517365-photo-Wiring-Robot-2000x1125.png?context=bWFzdGVyfGltYWdlc3w1NjcyMXxpbWFnZS9wbmd8YURFMkwyZ3laUzh4TlRFek1UQXlOakV5T0RreU5pOHhOakF3WDAxTkxUVXhOek0yTlY5d2FHOTBiMTlYYVhKcGJtY2dVbTlpYjNSZk1qQXdNSGd4TVRJMUxuQnVad3xjY2U0OWZmNDQwMDMwM2RkMDg4OGFjNWFlMDRlZjNiODBiN2JjNmQyM2Q0NzMwNjhiNjg2MTQ1NjBkOWE3Y2E2","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},{"imageType":null,"format":"1280","url":"/medias/1280-MM-517365-photo-Wiring-Robot-2000x1125.png?context=bWFzdGVyfGltYWdlc3w0MTMyMnxpbWFnZS9wbmd8YUdVeEwyZ3lZUzh4TlRFek1UQXlOVFl3TkRZek9DOHhNamd3WDAxTkxUVXhOek0yTlY5d2FHOTBiMTlYYVhKcGJtY2dVbTlpYjNSZk1qQXdNSGd4TVRJMUxuQnVad3w5NDMxMDc3NmVhOTkzMmU1NGU1ZWZjMDZiYmUwNjU4N2FlYjU4YWE5MzVmY2IwZTRlYTFlNDY0YTVkNzBjYjNk","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},{"imageType":null,"format":"1024","url":"/medias/1024-MM-517365-photo-Wiring-Robot-2000x1125.png?context=bWFzdGVyfGltYWdlc3wyOTk1M3xpbWFnZS9wbmd8YURGbUwyZ3lZUzh4TlRFek1UQXlOVFkzTURFM05DOHhNREkwWDAxTkxUVXhOek0yTlY5d2FHOTBiMTlYYVhKcGJtY2dVbTlpYjNSZk1qQXdNSGd4TVRJMUxuQnVad3xhNDFhY2UyNjNhNDRhMzY2ZTIzODM4NGFiYWMyNzJlMzdhYTIyMzdiNDNmZjcxMzQ1MjFlNzJkMTkxMWNhNTdi","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},{"imageType":null,"format":"768","url":"/medias/768-MM-517365-photo-Wiring-Robot-2000x1125.png?context=bWFzdGVyfGltYWdlc3wyMDA4NnxpbWFnZS9wbmd8YURFd0wyZ3lOQzh4TlRFek1UQXlOVGd3TVRJME5pODNOamhmVFUwdE5URTNNelkxWDNCb2IzUnZYMWRwY21sdVp5QlNiMkp2ZEY4eU1EQXdlREV4TWpVdWNHNW58MjNlMGY0YmFkNjg2ZTIxMWFmNDE5NjI3Nzg1MzBjY2M4MjNmODQ4NTc2MzJjNzkzZDA0NTUyNTM4MjA0NGU0Ng","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},{"imageType":null,"format":"480","url":"/medias/480-MM-517365-photo-Wiring-Robot-2000x1125.png?context=bWFzdGVyfGltYWdlc3wxMDUwNnxpbWFnZS9wbmd8YURZekwyZ3lNeTh4TlRFek1UQXlOVGcyTmpjNE1pODBPREJmVFUwdE5URTNNelkxWDNCb2IzUnZYMWRwY21sdVp5QlNiMkp2ZEY4eU1EQXdlREV4TWpVdWNHNW58YWUyYjFiNzkwNzQ3YTE2MzdlZjg4ODBiZWZkMjU3ZjZkZjNhMTc3YzU3NTYyNzQzZjA4YTI1MWUwMmU4ZmFhNQ","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},{"imageType":null,"format":"200","url":"/medias/200-MM-517365-photo-Wiring-Robot-2000x1125.png?context=bWFzdGVyfGltYWdlc3wxMTE2fGltYWdlL3BuZ3xhREU0TDJneVlpOHhOVEV6TVRBeU5qQTJNek01TUM4eU1EQmZUVTB0TlRFM016WTFYM0JvYjNSdlgxZHBjbWx1WnlCU2IySnZkRjh5TURBd2VERXhNalV1Y0c1bnw1NDgzODgwYzVjMjM5NGZlNzQyYWM4YTQ2YTNiM2IzZjg0Zjg5ZDI5NTEzYWJhMjQ3NGFhNTdmZGE4MTk1ZDUz","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null}],"description":"MM-517365_photo_Wiring Robot (2000x1125).png"},"lastLoad":1786489066400,"visible":true,"wagoColumnComponent":[],"availableLanguages":"AVAILABLE","passepartout":false,"restrictions":[],"searchable":true,"typeCode":"WagoHotSpotComponent","slots":["eyJpdGVtSWQiOiJjc19kZV8wMDAwSkpRNyIsImNhdGFsb2dJZCI6ImluLXdhZ29Db250ZW50Q2F0YWxvZyIsImNhdGFsb2dWZXJzaW9uIjoiT25saW5lIn0="],"itemtype":"WagoHotSpotComponent","restricted":false,"name":"hotspot_cabinet-wiring-robot","synchronizationBlocked":false,"containers":[],"creationtime":"2025-09-11T05:47:16+0000","items":[{"container":false,"catalogVersion":"in-wagoContentCatalog/Online","contentAlignment":"AUTO","paragraph":"<p></p><ul><li>- Single-sided wiring of control cabinet components</li><li>- Supports a variety of connection technologies (push-in, screw connection, etc.)</li><li>- Equipped with 4.5 precision axles for accurate access to the clamping points</li><li>- Includes a camera and laser for precise positioning and automated corrections</li><li>- Tool magazine with a capacity for up to 8 tools</li><li>- Storage for up to 7 screwdriver bits</li></ul>","components":["eyJpdGVtSWQiOiJjb21wX2RlXzAwMDBMMFpTIiwiY2F0YWxvZ0lkIjoiaW4td2Fnb0NvbnRlbnRDYXRhbG9nIiwiY2F0YWxvZ1ZlcnNpb24iOiJPbmxpbmUifQ=="],"imageZoomable":false,"lastExportedVersion":9,"type":"Hot Spot Popup Item","dynamicVisibility":true,"uuid":"eyJpdGVtSWQiOiJpdGVtX2RlXzAwMDBMNzhPIiwiY2F0YWxvZ0lkIjoiaW4td2Fnb0NvbnRlbnRDYXRhbG9nIiwiY2F0YWxvZ1ZlcnNpb24iOiJPbmxpbmUifQ==","ignoreOnTransfer":false,"uid":"item_de_0000L78O","modifiedtime":"2025-09-11T05:47:16+0000","children":[],"onlyOneRestrictionMustApply":true,"headline":"<p>Wiring Station</p>","visible":true,"wagoColumnComponent":[],"availableLanguages":"AVAILABLE","passepartout":false,"restrictions":[],"searchable":true,"typeCode":"WagoHotSpotPopupItem","slots":[],"itemtype":"WagoHotSpotPopupItem","restricted":false,"name":"Verdrahtungsstation","x":61,"synchronizationBlocked":false,"y":14,"containers":[],"creationtime":"2025-09-11T05:47:16+0000","actions":[],"contentVersion":9,"parents":[]},{"container":false,"catalogVersion":"in-wagoContentCatalog/Online","contentAlignment":"AUTO","paragraph":"<p></p><ul><li>- Ensures safe operation of the system</li><li>- Access and interaction via safety-monitored doors</li></ul>","components":["eyJpdGVtSWQiOiJjb21wX2RlXzAwMDBMMFpTIiwiY2F0YWxvZ0lkIjoiaW4td2Fnb0NvbnRlbnRDYXRhbG9nIiwiY2F0YWxvZ1ZlcnNpb24iOiJPbmxpbmUifQ=="],"imageZoomable":false,"lastExportedVersion":3,"type":"Hot Spot Popup Item","dynamicVisibility":true,"uuid":"eyJpdGVtSWQiOiJpdGVtX2RlXzAwMDBMNzhQIiwiY2F0YWxvZ0lkIjoiaW4td2Fnb0NvbnRlbnRDYXRhbG9nIiwiY2F0YWxvZ1ZlcnNpb24iOiJPbmxpbmUifQ==","ignoreOnTransfer":false,"uid":"item_de_0000L78P","modifiedtime":"2025-09-11T05:47:16+0000","children":[],"onlyOneRestrictionMustApply":true,"headline":"<p>Protective Enclosure</p>","visible":true,"wagoColumnComponent":[],"availableLanguages":"AVAILABLE","passepartout":false,"restrictions":[],"searchable":true,"typeCode":"WagoHotSpotPopupItem","slots":[],"itemtype":"WagoHotSpotPopupItem","restricted":false,"name":"Schutzgehäuse","x":72,"synchronizationBlocked":false,"y":27,"containers":[],"creationtime":"2025-09-11T05:47:16+0000","actions":[],"contentVersion":3,"parents":[]},{"container":false,"catalogVersion":"in-wagoContentCatalog/Online","contentAlignment":"AUTO","paragraph":"<p></p><ul><li>- Securely holds frames and mounting plates up to 750 mm x 1800 mm (W x H)</li><li>- Manual fixation of frames and mounting plates using quick-release clamps</li></ul>","components":["eyJpdGVtSWQiOiJjb21wX2RlXzAwMDBMMFpTIiwiY2F0YWxvZ0lkIjoiaW4td2Fnb0NvbnRlbnRDYXRhbG9nIiwiY2F0YWxvZ1ZlcnNpb24iOiJPbmxpbmUifQ=="],"imageZoomable":false,"lastExportedVersion":2,"type":"Hot Spot Popup Item","dynamicVisibility":true,"uuid":"eyJpdGVtSWQiOiJpdGVtX2RlXzAwMDBMNzhRIiwiY2F0YWxvZ0lkIjoiaW4td2Fnb0NvbnRlbnRDYXRhbG9nIiwiY2F0YWxvZ1ZlcnNpb24iOiJPbmxpbmUifQ==","ignoreOnTransfer":false,"uid":"item_de_0000L78Q","modifiedtime":"2025-09-11T05:47:17+0000","children":[],"onlyOneRestrictionMustApply":true,"headline":"<p>Transport Cart for Mounting Plates and Sub-Distribution Boards</p>","visible":true,"wagoColumnComponent":[],"availableLanguages":"AVAILABLE","passepartout":false,"restrictions":[],"searchable":true,"typeCode":"WagoHotSpotPopupItem","slots":[],"itemtype":"WagoHotSpotPopupItem","restricted":false,"name":"Transportwagen für Montageplatten und Unterverteiler","x":51,"synchronizationBlocked":false,"y":27,"containers":[],"creationtime":"2025-09-11T05:47:17+0000","actions":[],"contentVersion":2,"parents":[]},{"container":false,"catalogVersion":"in-wagoContentCatalog/Online","contentAlignment":"AUTO","paragraph":"<p></p><ul><li>- Base position for the transport cart</li><li>- Manual locking and unlocking</li><li>- Light curtains ensure safety at the docking station</li></ul>","components":["eyJpdGVtSWQiOiJjb21wX2RlXzAwMDBMMFpTIiwiY2F0YWxvZ0lkIjoiaW4td2Fnb0NvbnRlbnRDYXRhbG9nIiwiY2F0YWxvZ1ZlcnNpb24iOiJPbmxpbmUifQ=="],"imageZoomable":false,"lastExportedVersion":2,"type":"Hot Spot Popup Item","dynamicVisibility":true,"uuid":"eyJpdGVtSWQiOiJpdGVtX2RlXzAwMDBMNzhSIiwiY2F0YWxvZ0lkIjoiaW4td2Fnb0NvbnRlbnRDYXRhbG9nIiwiY2F0YWxvZ1ZlcnNpb24iOiJPbmxpbmUifQ==","ignoreOnTransfer":false,"uid":"item_de_0000L78R","modifiedtime":"2025-09-11T05:47:16+0000","children":[],"onlyOneRestrictionMustApply":true,"headline":"<p>Docking Station</p>","visible":true,"wagoColumnComponent":[],"availableLanguages":"AVAILABLE","passepartout":false,"restrictions":[],"searchable":true,"typeCode":"WagoHotSpotPopupItem","slots":[],"itemtype":"WagoHotSpotPopupItem","restricted":false,"name":"Andockstelle","x":55,"synchronizationBlocked":false,"y":32,"containers":[],"creationtime":"2025-09-11T05:47:16+0000","actions":[],"contentVersion":2,"parents":[]},{"container":false,"catalogVersion":"in-wagoContentCatalog/Online","contentAlignment":"AUTO","paragraph":"<p></p><ul><li>- Touchscreen display</li><li>- Intuitive interface</li></ul>","components":["eyJpdGVtSWQiOiJjb21wX2RlXzAwMDBMMFpTIiwiY2F0YWxvZ0lkIjoiaW4td2Fnb0NvbnRlbnRDYXRhbG9nIiwiY2F0YWxvZ1ZlcnNpb24iOiJPbmxpbmUifQ=="],"imageZoomable":false,"lastExportedVersion":4,"type":"Hot Spot Popup Item","dynamicVisibility":true,"uuid":"eyJpdGVtSWQiOiJpdGVtX2RlXzAwMDBMNzhUIiwiY2F0YWxvZ0lkIjoiaW4td2Fnb0NvbnRlbnRDYXRhbG9nIiwiY2F0YWxvZ1ZlcnNpb24iOiJPbmxpbmUifQ==","ignoreOnTransfer":false,"uid":"item_de_0000L78T","modifiedtime":"2025-09-11T05:47:17+0000","children":[],"onlyOneRestrictionMustApply":true,"headline":"<p>Control Panel</p>","visible":true,"wagoColumnComponent":[],"availableLanguages":"AVAILABLE","passepartout":false,"restrictions":[],"searchable":true,"typeCode":"WagoHotSpotPopupItem","slots":[],"itemtype":"WagoHotSpotPopupItem","restricted":false,"name":"Bedienfeld","x":15,"synchronizationBlocked":false,"y":41,"containers":[],"creationtime":"2025-09-11T05:47:17+0000","actions":[],"contentVersion":4,"parents":[]},{"container":false,"catalogVersion":"in-wagoContentCatalog/Online","contentAlignment":"AUTO","paragraph":"<ul><li>- Conductor bay with 16 feeding channels</li><li>- Handles conductor cross-sections from 0.5 to 2.5 mm²</li><li>- Fully automated selection, measurement, cutting, stripping on both ends and crimping of ferrules</li></ul>","components":["eyJpdGVtSWQiOiJjb21wX2RlXzAwMDBMMFpTIiwiY2F0YWxvZ0lkIjoiaW4td2Fnb0NvbnRlbnRDYXRhbG9nIiwiY2F0YWxvZ1ZlcnNpb24iOiJPbmxpbmUifQ=="],"imageZoomable":false,"lastExportedVersion":4,"type":"Hot Spot Popup Item","dynamicVisibility":true,"uuid":"eyJpdGVtSWQiOiJpdGVtX2RlXzAwMDBMNzhVIiwiY2F0YWxvZ0lkIjoiaW4td2Fnb0NvbnRlbnRDYXRhbG9nIiwiY2F0YWxvZ1ZlcnNpb24iOiJPbmxpbmUifQ==","ignoreOnTransfer":false,"uid":"item_de_0000L78U","modifiedtime":"2025-09-11T05:47:16+0000","children":[],"onlyOneRestrictionMustApply":true,"headline":"<p>Conductor Preparation Station</p>","visible":true,"wagoColumnComponent":[],"availableLanguages":"AVAILABLE","passepartout":false,"restrictions":[],"searchable":true,"typeCode":"WagoHotSpotPopupItem","slots":[],"itemtype":"WagoHotSpotPopupItem","restricted":false,"name":"Leitervorbereitung","x":23,"synchronizationBlocked":false,"y":48,"containers":[],"creationtime":"2025-09-11T05:47:10+0000","actions":[],"contentVersion":4,"parents":[]}],"actions":[],"contentVersion":1,"parents":[]}
Fully Automated Conductor Preparation Station
The conductor preparation station holds up to 16 conductors for processing based on demand. It automates the selection, measurement, cutting, stripping on both ends and crimping of ferrules, saving the operator from a time-consuming process.
- Simultaneous access to up to 16 conductors
- Conductor cross-sections from 0.5 to 2.5 mm²
- Conductor lengths from 300 to 2500 mm
- Fully automated selection, measurement, cutting, stripping on both ends and crimping of ferrules
- Optional conductor marking
After ferrule treatment, the conductors undergo a pull-out quality test. Upon successful verification, the finished conductors are handed over to the operator or wiring robot.
The WAGO Wiring Bot Stations in Use
Single-Sided Wiring of Circuit Breakers
Single-Sided Wiring of Rail-Mount Terminal Blocks