MM-400936_new-website-page_open_for-seamless-connections_2000x2000

Open Automation with WAGO

Maximum Flexibility for All Applications

Whether energy and building technology, mechanical engineering or the process industry: Automation is already an integral part of almost all sectors of the economy today. Thanks to our automation platform, which is based on manufacturer-independent standards on both the hardware and software sides, users can take full advantage of the opportunities offered by digitization to help future-proof their organizations.

With a strong base of more than 500 modules and interfaces, our system offers a wide range of options for both established applications and new ones – from simple digital and analog signal processing, to industry-specific communication.

SPE as a Key Technology

Double-core, limitless possibilities: Single Pair Ethernet (SPE) simplifies Industry 4.0 and enables consistent end-to-end communication from the field level up to the cloud. WAGO recognized the potential of SPE and made it its mission to advance open automation with this new technology.

Open Communication with OPC UA

The new technology for secure, reliable, manufacturer-independent data exchange is rapidly gaining currency in industrial networks. WAGO too believes in the potential of this open standard and has implemented various OPC UA profiles for its PFC Series Controllers and Control Panels.

Touch Panels 600

WAGO’s high-performance touch panels for demanding control and visualization tasks improve the operability of machines and systems while offering an outstanding design and advanced technology.

The Benefits for You:

  • High operating speed with the powerful Cortex A9 Multicore processor

  • Flexible programming in IEC 61131 or directly in the Linux® open source operating system

  • Customized configuration interface and convenient operation directly from the device

  • Unique mounting concept saves time

  • Standard connection to WAGO’s cloud solutions with Control Panels

controller_gemischt_2000x1125px.jpg

Controllers

Optimal performance and availability: Thanks to top performance, low power consumption, numerous interfaces, a compact design and a high degree of safety, our user-friendly controllers (PLCs) offer cost-efficient automation solutions.

The Benefits for You:

  • Programmable via CODESYS per IEC61131-1

  • Fieldbus-independent – support for all standard fieldbus protocols and Ethernet standards (PROFIBUS®, Modbus®, PROFINET®, ... )

  • Scalable computing power from fieldbus controllers to PFC100 and PFC200 Controllers

  • Ideal for combination with the WAGO I/O System 750: 500+ modules for maximum flexibility and functional variety

  • Also for use in extreme environments

For the Control Cabinet – the WAGO I/O System 750/753

The WAGO I/O System 750/753 is distinguished by its universal use and extensive product portfolio. With more than 500 different modules, it is versatile and flexible enough to meet virtually any requirement in a huge variety of industries.

Advantages:

  • Fieldbus-independence

  • Flexible use

  • Tested and approved worldwide

  • More than 500 modules available, including functional safety and Ex i

  • Optional pluggable connections for the 753 Series

titel_0750_XTR_Knoten_017_2000x1125px.jpg

For Extreme Environments – the WAGO I/O System 750 XTR

The WAGO I/O System 750 XTR’s extremely robust design provides clear benefits: It maximizes system uptime, takes up less spaces and lowers energy and maintenance costs by foregoing additional air-conditioning. The system is suitable for demanding applications involving the following in particular:

Advantages:

  • Extreme ambient temperatures

  • Immunity to electromagnetic interference and impulse voltages

  • Vibration and shock resistance

  • Explosion protection

MM-16046  3D product pictures  IO system Field EthernetIP and EtherCAT variants_2000x2000 (2).jpg

Extended Connectivity with the WAGO I/O System Field

Your benefits:

  • A future-proof, open automation solution supports the latest communication technologies

  • Different housing variants allow perfect adaptation to every application and machine

  • IO-Link paves the way for fast, flexible, efficient production

  • Greater transparency through innovative load management

Your WAGO Contact

Additional service offerings: