CH-2393965_hq_d_keyvisual_data_center_gwa_2000x666

Shaping the Intelligent Data Center with WAGO

Our digitally connected world depends on high-performance data centers. They are a key component of global communication and handle ever-increasing volumes of data. As part of critical infrastructure, the demands on their technical systems are especially high. A modern data center protects data, operates efficiently, and ensures maximum availability. With WAGO, you can meet these challenges reliably and efficiently.

From the grid connection point to the individual server rack, reliable operation requires seamless interaction between all infrastructure levels. With robust hardware and tailored software solutions, WAGO provides the support you need.

WAGO in the Data Center

Reliable Operation – Flexible, Dependable Solutions

Data Center Website (2000x1125)

Monitoring and Control Solutions

Efficient data center operation requires full transparency and control of all systems. WAGO’s open system architecture enables seamless integration, maximum interoperability, and supports all relevant protocols.

Real-time monitoring allows you to respond immediately to events and trigger alarms or automated processes directly at the control level – true to the principle: act immediately instead of just observing.

CH-1790328_TJS-Campaign-Drucker (2000x1125)

Wiring Solutions

Fast, safe, and maintenance-free – these are the defining characteristics of all WAGO wiring solutions. Our spring pressure connection technology is at the core of every connection and has become a reliable standard across numerous industries.

With WAGO system wiring solutions and interface modules, installation and commissioning are simple and efficient. The result: fewer errors, faster time to productivity, maintenance-free performance, and long-term contact reliability, even under extreme environmental conditions.

MM-14613  Tipp 1  website update_Pro 2_Schaltschrank_2000x1125

Power Supply Solutions

WAGO’s high-performance power supplies deliver more than just 24 VDC power. They combine continuous availability in the event of power failures or faults with communication capabilities, as well as status and diagnostic functions.

The result is a power supply solution that meets the highest requirements for availability. Smart features help you actively prevent downtime. The WAGO portfolio includes all the key components: power supplies, uninterruptible power supplies (UPS), redundancy modules, and electronic circuit breakers (ECBs).

Applications in the Data Center

WAGO solutions deliver value in applications throughout a data center.

ch-1799581_graphics-isometric_data-center_A_2000x1125

Real-World Insights

Helping You Exceed Expectations

NTT DATA: Energy Efficiency and Artificial Intelligence

To reduce energy consumption in its data centers, NTT DATA relies on a combination of artificial intelligence and WAGO automation technology. The operator expects a return on investment within the first year – along with energy savings of up to 40%.

MM-536216_steffen-benson_2000x2000

Current legislation requires us to reduce the PUE of existing buildings by 2027. That’s why energy savings are our top priority.

Steffen Benson, Senior BMS Manager, NTT DATA
Senior BMS Manager, NTT DATA

Compelling Advantages: Meeting Industry Challenges

For decades, we have been a reliable partner to industries with demanding applications.

CH-1799573 Website Update Data Center Global_icon-flexibility_2000x1125

Scalable and Flexible

WAGO offers open solutions that can be flexibly expanded or adapted, regardless of manufacturer. All major protocols for industry and building automation are supported, along with Linux®- and CODESYS-based architectures. The result: flexibility for growing requirements and smooth deployment.

CH-1799573 Website Update Data Center Global_icon-list-tick_2000x1125

Maximum Availability

Up to 99.99% availability: Redundant control and monitoring concepts, along with automatic failover mechanisms, ensure reliable operation. Continuous real-time monitoring of all critical systems enables early detection and targeted mitigation of disruptions in power supply, HVAC systems, and energy distribution.

CH-1799573 Website Update Data Center Global_icon-cybersecurity_2000x1125

Cybersecurity as Standard

Modern data centers require strong protection against cyberattacks. WAGO uses Linux®-based control platforms and consistently develops them in accordance with IEC 62443 and the Secure Development Lifecycle. This approach effectively protects critical infrastructures such as your data center against attacks and tampering.

CH-1799573 Website Update Data Center Global_icon-chart-flow_2000x1125

End-to-End Platform

WAGO provides a unified automation infrastructure for monitoring and controlling a wide range of applications – from heating and cooling to power supply and energy distribution. This reduces complexity and minimizes integration risks. The holistic approach simplifies operation and maintenance while improving scalability.

CH-1799573 Website Update Data Center Global_icon-ltemperature_2000x1125

Built for Extreme Conditions

The WAGO I/O system 750 XTR delivers outstanding reliability even under extreme operating conditions. It operates reliably in temperatures ranging from −40 to +70 °C, making it ideal for demanding environments – whether in hot aisles or outdoor applications. Its high EMC resistance ensures long-term operation.

CH-1799573 Website Update Data Center Global_icon-earth_2000x1125

Proven Worldwide

WAGO solutions are used reliably worldwide. Our many years of international project experience make WAGO a trusted partner for operators who rely on global standards and availability. WAGO also has experience with complex multi-site rollouts.

This May Also Interest You

MM-468861_GWA_KV_Data-Center_2000x1125 (1)

Data Center Insights

Discover how WAGO delivers innovative solutions for modern data centers in this brochure. Learn how to improve efficiency, reliability, and cyber resilience.

MM-521921-Hensel0057-2000x1125

Custom Control Cabinet Solutions

The control cabinet is the central element of any application. Our service provides tailored solutions – from planning to implementation.

Your WAGO Contact Person

Additional service offerings: