High-Quality Assembly and Handling Systems

Optimize Workflows in Control Cabinet Manufacturing Ergonomically

Assembly and handling systems are essential tools in modern control cabinet manufacturing. They help employees move, assemble, or inspect heavy or unwieldy components ergonomically, safely, and efficiently. Targeted use of these systems reduces physical strain, shortens process times, and improves work quality. For companies, this means greater efficiency, less downtime, and enhanced occupational safety.

Our ergonomic solutions for assembling, wiring, testing and transporting mounting plates and complete enclosures meet the highest standards.

Key Benefits at a Glance:

  • Ergonomic systems for assembling, wiring, testing and transporting mounting plates and complete enclosures for control cabinet manufacturing

  • Designed to meet the highest demands of your production

  • Working in Comfortable Positions for Employees

  • Reduced absenteeism due to back conditions





Products

Assembly Table

Our assembly table streamlines the setup and wiring of mounting plates and complete enclosures. Two integrated electric drives allow stepless tilt and height adjustment, providing ergonomic, efficient and time-saving operation.

Benefits of Our Assembly Table:

  • Movable base frame on wheels

  • Tilting range: 0 … 80°

  • Height adjustment: 300 mm

  • Two clamping units at the top and bottom for easy, unobstructed anchoring of mounting plates

Lifting and Transport System for Control Cabinets

In addition to our assembly table, we also offer innovative, easy-to-use lifting and transport systems for heavy and large control cabinets.

Benefits of Our Lifting and Transport Systems:

  • Stepless height adjustment up to 230 mm using a hand crank

  • Compatible with various cabinet widths and base types

  • Suitable for control cabinets and control cabinet combinations up to 4800 x 2200 x 600 mm (W x H x D)

  • Maximum load capacity: 1800 kg

  • Minimal space requirements when not in use thanks to an easy push‑together mechanism

Mobile Workstation

A modular and mobile workstation for wire preparation complements our control cabinet portfolio. It features a height-adjustable ergonomic worktable with a drawer.

Benefits of Our Mobile Workstation:

  • Freely configurable and functionally adaptable

  • Wide range of optional accessories (e.g., wire box holder, wire roll holder, shelves, monitor holder, mini PC holder, waste bin, various device mounts, power outlets and LED lighting)

  • Expandable into a worker assistance system

Mobile Commissioning Table with Integrated Transport Aid

This innovative combination of hand truck and worktable makes it easy to transport materials and tools to construction sites, commissioning areas, or service locations – and can be set up as a practical worktable with a single motion.

Benefits of Our Mobile Commissioning Table:

  • Easy transport in vehicles thanks to a compact design

  • Convenient transport of tools and materials

  • Table surface provides space for all documents

  • Foldable stool integrated underneath the tabletop

  • Stainless steel surface suitable for demanding environments

Storage and Transport Carts

Our practical storage and transport carts allow easy handling of populated or unpopulated mounting plates, cabinet doors, side panels, back panels and more.

Benefits of Our Storage and Transport Carts:

  • Powder-coated rack with 100 mm tube spacing, divided into eight compartments

  • Base plate made of low-friction plastic

  • Four swivel casters with total lock

  • Dimensions: 1500 x 1000 x 1000 mm (H x W x D)

  • Load capacity: max. 500 kg

CH-1712670_website_Update-Assembling_Wizad_Ergonomic_Mounting_Systems_Montagetisch_2000x1125.jpg

Digital Assembly Assistant

Our digital assembly assistant (WAGO Assembling Wizard) provides targeted support for DIN-rail assembly. With clear instructions on position and execution, including the item number of each component and image comparison, the WAGO Assembling Wizard ensures maximum safety and efficiency. When combined with our mobile workstation, assembly becomes not only easier but also more ergonomic.

CH-1844331_Website_Update_Teaser_Showroom_Ergonomic_Tools_2000x1125.jpg

Experience Ergonomic Assembly in Our New Showroom in Minden

Immerse yourself in the world of ergonomic and efficient assembly processes for control cabinet manufacturing. In our new showroom in Minden, you will experience our complete portfolio – ranging from assembly tables to mobile workstations and storage or transport carts – live on site, hands-on, and ready for you to try out.


Our experts will show you how to noticeably simplify work processes and will work with you to develop the solution that best fits your production workflow and project requirements.

Visit us in the new showroom in Minden and schedule your personal consultation today!

FAQs Assembly Tables

FAQs Handling Systems

Your WAGO Contact Person

Assembly Table

Our assembly table streamlines the setup and wiring of mounting plates and complete enclosures. Two integrated electric drives provide stepless tilt and height adjustment, enabling ergonomic, efficient, and time-saving operation. Benefits of our Assembly Table:

  • Mobile base frame with casters

  • Tilting range: 0 … 80°

  • Height adjustment range: 300 mm

  • Two clamping units at both the top and bottom for easy, unobstructed securing of mounting plates

Lifting and Transport System for Control Cabinets

In addition to our assembly table, we offer innovative lifting and transport systems for heavy and large control cabinets that require minimal operating effort. Benefits of Our Lifting and Transport Systems:

  • Stepless height adjustment of up to 230 mm via hand crank

  • Suitable for various control cabinet widths and base types

  • Designed for control cabinets and control cabinet combinations up to 4800 × 2200 × 600 mm (W × H × D)

  • Maximum load capacity: 1800 kg

  • Space-saving design when not in use thanks to the ability to fold the units together

Mobile Workstation

A modular, mobile workstation for wire processing is another valuable addition to our control cabinet manufacturing portfolio. It features a height-adjustable ergonomic workbench with an integrated drawer. Benefits of Our Mobile Workstation:

  • Freely configurable workstation that can be customized to meet specific functional requirements

  • Wide range of optional accessories, including wire box holders, wire spool holders, shelves, monitor mounts, mini-PC mounts, waste bins, equipment carriers, power outlets and LED lighting

  • Can be expanded into a worker assistance system

Mobile Commissioning Table with Integrated Transport System

This innovative combination of hand truck and worktable makes it easy to transport materials and tools to construction sites, commissioning locations and service calls. With a single motion, it can be converted into a practical workstation. Benefits of Our Mobile Commissioning Table:

  • Easy transport in vehicles thanks to its compact design

  • Convenient transport of tools and materials

  • Large tabletop with space for all required documentation

  • Integrated folding chair stored beneath the tabletop

  • Stainless-steel surface suitable for demanding environments

Storage and Transport Carts

Our practical storage and transport carts make it easy to store and transport populated or unpopulated mounting plates, control cabinet doors, side panels, rear panels and much more. Benefits of Our Storage and Transport Carts:

  • Powder-coated storage racks with 100 mm spacing, divided into eight compartments

  • Base plate made of low-friction plastic

  • Four swivel casters with total-lock brakes

  • Dimensions: 1500 x 1000 x 1000 mm (H x W x D)

  • Maximum load capacity: 500 kg

Referenzen

CH-2173522_New_Website_Reference_Piller_GWA_01_2000x1125

Ergonomic Handling of Heavy Mounting Plates in Control Cabinet Manufacturing

Safe processes, ergonomic workstations and greater efficiency when handling heavy mounting plates: With the modular WAGO Assembly Table, the Piller Group has optimized its assembly processes in control cabinet manufacturing and laid the foundation for future-proof production processes.

CH-1844331_Website_Update_Teaser_Showroom_Ergonomic_Tools_2000x1125

Product Clips

Additional service offerings: