Prece Nr. 2092-1504/002-000
1-conductor male connector; Push-in CAGE CLAMP®; 2.5 mm²; Pin spacing 5 mm; 4-pole; Gripping plate; 2,50 mm²; light gray
Dimensions in mm
L = (pole no. x pin spacing) + 2.2 mm
Even pole number R = (L – 12 mm) : 2
Odd pole number R = (L – 17 mm) : 2
L = (pole no. x pin spacing) + 2.2 mm
Even pole number R = (L – 12 mm) : 2
Odd pole number R = (L – 17 mm) : 2