buehne_installationsklemmen_2000x2000.jpg

Save Time and Costs with Our Installation Terminal Blocks and Connectors

Whether in a junction box or distribution box, WAGO's installation terminal blocks and connectors offer you the right product for every installation job. Push-in termination of solid conductors, such as that offered by our junction box connectors, saves you plenty of time and money.

Your benefits:

  • Fast and easy to use

  • The right terminal block and connector for every application

  • Minimal space requirements enable high wiring density

  • Clearly organized wiring in control cabinets and junction boxes

  • Maintenance-free installation

  • Permanent, secure connections

Product Overview

Our Range of Installation Terminal Blocks and Connectors

installationsreihenklemmen_serie-2003_2000x2000.jpg

Installation Rail-Mount Terminal Blocks

TOPJOB® S Installation Rail-Mount Terminal Blocks with Push-in CAGE CLAMP® reliability have a large range of cross-sections, offering the right terminal block for all building applications. TOPJOB® S provides the security of being prepared for increasing and ever-changing building requirements.

  • Push-in CAGE CLAMP® connects solid, stranded and ferruled conductors by simply pushing them into the unit

  • Range of multifunctional jumpers (e.g., staggered, continuous and step-down jumpers)

  • Three-line custom labeling via marking strips provides a clear overview – even when wired

  • Highest current carrying capacity for maximum electrical safety

  • Insulation resistance measurement complying with standards (e.g., E-CHECK)

  • Test plug adapter for fast, safe insulation resistance measurement – saves up to 50% test time while protecting devices

  • Simple, individual switchgear unit expansion and conversion

leuchtenklemmen_serie-224_2000x2000px.jpg

Lighting Connectors

WAGO's lighting connectors are the ideal connection between solid and fine-stranded conductors. Thanks to their approval as independent equipment per EN 60998, WAGO's lighting connectors can be used in nearly all household applications and similar building installations where a connection between solid and fine-stranded conductors is required.

  • Ideally connect solid conductors with fine-stranded conductors

  • Simple, tool-free wiring – especially helpful for overhead work

  • Support numerous applications, including connecting devices with flexible conductors to fixed installations (e.g., blinds motors)

221-4+6-mm²_V3_Comp_2000x1500.jpg

Splicing Connectors for All Conductor Types

From intercom system wiring to electrical ovens: Connecting different conductor types is quick and easy with WAGO's compact 221 Series Splicing Connector.

  • Connect all conductor types without preparing them

  • Combine any conductor types and sizes

  • Easy-to-use operating lever for tool-free terminations

  • High current carrying capacity up to 32 A

  • Perfect for distribution applications thanks to mounting carrier

verbindungsdosenklemmen_serie-2273_243_2000x2000px.jpg

PUSH WIRE® Connectors for Junction Boxes

Our product range supports a wide cross section: The 243 Series MICRO PUSH WIRE® Connectors are specially designed for small diameters (e.g., low-voltage installations). The 2273 Series connects solid conductors up to 2.5 mm2 (14 AWG); the 773 Series connects conductors up to 4/6 mm2 (12/10 AWG).

  • Compact size

  • Fast wiring via push-in termination of solid conductors

  • Tool-free conductor terminations

  • Perfect for distribution applications thanks to mounting carrier

  • Reusable

  • Transparent housing to visually verify proper conductor insertion

WAGO Splicing Connector with Levers Green Range

Simpler, faster, safer: These are the familiar features of the 221 Series Splicing Connector. We've rethought that product and developed a variant of bio-circular and recycled plastics. This keeps existing resources in circulation and is a first step on the path to more sustainable products.

Advantages:

  • Plastics made in part from post-consumer recycled material (e.g., recycled PET bottles) and bio-based industrial and household waste (bio-circular)

  • Reduced consumption of fossil resources

  • Same quality and certifications as the familiar 221 Series Splicing Connector

Practical tips and Product news

alle-produkte_installationsklemmen_2000x1125_o.jpg

All Products

Discover the diversity of WAGO's installation terminal blocks and connectors.

Your contact person at WAGO

Vertrieb_kontaktmodul_kundenservice_vertrieb_mann_gettyimages_482100240_400x346

Your contact person at WAGO

Headquarter Mexico

Additional service offerings: