Green Range 221

WAGO Splicing Connector with Levers Green Range

  • 11/6/2023
  • Nothing is too small to make a positive impact on our environment. Therefore, we have reimagined one of our best-known products – the 221 Series Splicing Connector.

    A variant made of partially bio-circular and recycled plastics has been created to keep existing resources in circulation. The connector thus lays a more sustainable footprint right at the start of the installation.



    Your Benefits:

    • Plastics made partly from post-consumer recycled material (e.g., recycled PET bottles) and bio-based residues from industrial and household use (bio-circular)

    • Reduced consumption of fossil resources, since existing resources remain in circulation

    • Same quality and certifications as the 221 Series Splicing Connector



    The Path to Greater Sustainability

    As an industrial manufacturing company, we require many resources, meaning energy and raw materials like plastics. Conventional plastics consist of carbon compounds derived from sources like petroleum and natural gas – two non-renewable materials whose extraction damages our environment and climate. To steadily reduce the need for new plastic, we have rethought one of our most popular products, the 221 Series Splicing Connector with Levers. It is now available in a version made from partially bio-circular and recycled plastics. Its name: the WAGO Green Range Splicing Connector with Levers. The new connector from the Green Range family is a first step towards sustainable development since every big change begins with a first small step.

    MM-396298_new-website_page-and-teaser_green-line-221_Greenline_011_2000x1125 (1).jpg

    The Same Quality from More Sustainable Plastics

    Our well-known connector with orange levers also contains plastics made from recycled materials. However, we’re going a step further with the WAGO Splicing Connector with Levers Green Range. We continue to circulate existing materials while including materials from other circular economies.

    • Internal recycling process: We reuse regranulate with nearly new product quality to produce new connectors.

    • Therefore, our standard 221 Series Splicing Connector already contains a significant amount of regranulate.

    • In addition to regranulate, the new WAGO Splicing Connector with Levers Green Range consists of 77% bio-circular PC (housing) and at least 27% recycled PBT (lever).

    • Two-thirds of their total plastic consists of more sustainable materials than the 221 Series Splicing Connector.

    • Same quality: Both connectors have the same technical data and certifications and are suitable for the same applications.

    • The WAGO Splicing Connector with Levers Green Range is an option for anyone seeking to produce or construct more sustainably.

    Packed in Grass Paper

    Not only does the splicing connector use more sustainable resources, its packaging also follows suit. WAGO pays attention to the materials used and the associated environmental footprint when it comes to packaging too. WAGO’s Green Range Splicing Connector with Levers is packaged in grass paper, a more sustainable alternative to 100% recycled paper. Grass paper is made of up to 30% grass fiber and up to about 70% recycled paper. Grass paper production emits less CO2* and consumes less water** than pure recycled paper production. In addition, its impact on biodiversity is about 28% lower since the grass fiber comes from ecological compensation sites for development or fallow agricultural land. By law, these sites must be mown several times a year, and the grass clippings go into grass paper production.


    *Approx. 5.6% less CO2 **Approx. 11% lower water consumption

    Flyer for download

    You can find more information about the WAGO Splicing Connector with levers Green Range in the product flyer – simply download the PDF.

    FAQ

    Your WAGO Contact

    Vertrieb_kontaktmodul_kundenservice_vertrieb_mann_gettyimages_482100240_400x346

    Your contact person at WAGO

    Headquarter Mexico

    Additional service offerings: