PCB Terminal Blocks with Push-in CAGE CLAMP® and Levers
WAGO's PCB terminal blocks with Push-in CAGE CLAMP® and levers (2604, 2606 and 2616 Series) can be intuitively operated without tools via the levers. These terminal blocks, with their compact size, high current carrying capacity and integrated connection technology, offer faster and easier wiring. Lever operation provides a secure connection when the easy-to-use lever closes the clamping unit. The lever also clearly locks into position (open/closed) with a tactile and audible click. Conductors can be connected both horizontally and vertically to the PCB and testing can be performed parallel or perpendicular to conductor entry.
Your Benefits:
Faster and easier wiring
Tool-free, intuitive lever operation
Secure connection via easy and effortless lever actuation into closed position
Lever clearly locks in position (open/close)