PCB Terminal Blocks and Pluggable Connectors for Power Electronics
For power electronics, WAGO’s range contains two families of PCB terminal blocks and a pluggable connector system for cross sections up to 25 mm2 and nominal current up to 76 A. These compact and high-performance PCB terminal blocks – with or without levers – are easy to use and also offer maximum wiring flexibility. The MCS MAXI 16 Pluggable Connector System is also the world’s first pluggable connector with a lever for power electronics.
Advantages:
Comprehensive product range
Easy conductor termination via Push-in CAGE CLAMP® connection technology
Wider conductor range and higher current carrying capacity
Save money and space by using compact terminal blocks for large cross sections and high currents
Connect conductors both horizontally and vertically to the PCB
Testing both parallel and perpendicular to conductor entry
Wide range of uses in various industries and applications