News

Economical Power Supplies: EPSITRON® ECO Power

New EPSITRON® ECO Power Supplies (787-2742 and 787-2744): WAGO offers a series of economical DIN-rail-mount power supplies for standard 24 VDC applications.

Your benefits at a glance:

  • Slimline design

  • High efficiency

  • Fast, tool-free wiring via lever-actuated push-in termination

  • Good price/performance ratio

Product Overview

Thanks to push-in and lever-actuated termination technology, the new EPSITRON®ECO Power models not only enable fast, maintenance-free and tool-free connections, but also terminate larger conductor cross-sections – even those with ferrules. In addition, these ECO Power supplies have a 3-phase input ranging from 400 to 480 VAC and supply 24 VDC at the output at 20 A (787-2742) and 40 A (787-2744) – with an adjustable output voltage up to 28 VDC. A DC OK contact is also available for output monitoring.

Stromversorung_2000x1500.jpg

Efficient Power Supplies

Constant supply voltage at any time − worldwide, in the widest range of applications. That’s what makes WAGO’s power supplies so successful!

Your contact person at WAGO

Vertrieb_kontaktmodul_kundenservice_vertrieb_mann_gettyimages_482100240_400x346

Your contact person at WAGO

Headquarter Mexico

Additional service offerings: