MM-2449_Header_Stromversorgungsseite_2000x2000.jpg

Power Supplies

WAGO’s efficient power supplies always deliver a constant supply voltage – whether it's simple applications or automation with greater power requirements. WAGO offers uninterruptible power supplies (UPS), buffer modules, redundancy modules and a wide range of electronic circuit breakers (ECBs) as a complete system for seamless upgrades.

Your Benefits:

  • Single- and three-phase power supplies for temperatures ranging from −40 to +70°C

  • Output variants: 5 … 48 VDC and/or 24 … 960 W (1 … 40 A)

  • Globally approved for use in various applications

  • The comprehensive power supply system includes components such as UPS, capacitive buffer modules, ECBs, redundancy modules and DC/DC converters.

Product Overview

Our Range of Power Supplies

produkt_stromversorgung_io-link_2787_2147_2000_2000.jpg

WAGO Power Supply Pro 2

Our answer to these stricter requirements is the WAGO Power Supply Pro 2 – the heart of the control cabinet, which transforms today's challenges into tomorrow's possibilities.

Advantages:

  • Up to 96% efficiency

  • Fit for digitalization via communication module

  • Versatile configuration options

  • Fast and reliable tripping of miniature circuit breakers thanks to temporary output currents of up to 600%

  • Quick charging of capacitors and fast switching of contactors thanks to output currents of up to 150% for 5 seconds

  • Extended temperature range from −40°C to +70°C

WAGO Pro Power Supply

Applications with high output requirements call for professional power supplies capable of reliably handling power peaks. WAGO's Pro Power Supplies are ideally suited to such installations.

Advantages:

  • TopBoost function: Multiplies the nominal current for up to 50 ms

  • PowerBoost function: Provides 200 % of output power for four seconds

  • Single- and 3-phase power supplies with output voltages of 12/24/48 VDC and nominal output currents from 5 ... 40 A for nearly every application

  • LineMonitor (option): Easy parameter setting and input/output monitoring

  • Potential-free contact/stand-by input: Switch off output without wear and minimize power consumption

  • Serial RS-232 interface (option): Communicate with PC or PLC

WAGO Classic Power Supply

WAGO's Classic Power Supply is the exceptionally robust power supply that offers optional TopBoost integration. Both a wide input range and an extensive list of international approvals open up WAGO’s CLASSIC Power Supplies to a wide variety of applications.

Advantages:

  • TopBoost: cost-effective, secondary-side fusing via standard circuit breakers (≥ 120 W)

  • Nominal output voltage: 12, 24, 30.5 and 48 VDC

  • DC OK signal/contact for easy remote monitoring

  • Wide input voltage range and UL/GL approvals for worldwide applications

  • CAGE CLAMP® Connection Technology: maintenance-free and time-saving

  • Slim, compact design saves valuable cabinet space

WAGO Eco Power Supply

Many basic applications only require 24 VDC. This is where WAGO's Eco Power Supplies excel as an economical solution.

Advantages:

  • Output current: 1.25 ... 40 A

  • Wide input voltage range for use internationally: 90 ... 264 VAC

  • Economically supports basic applications

  • CAGE CLAMP® Connection Technology: maintenance-free and time-saving

  • LED status indication: output voltage availability (green), overcurrent/short circuit (red)

  • Flexible mounting on DIN-rail and variable installation via screw-mount clips – perfect for every application

  • Flat, rugged metal housing: compact and stable design

WAGO Compact Power Supplies

WAGO’s high-performance Compact Power Supplies in DIN-rail-mount housings are available with output voltages of 5, 12, 18 and 24 VDC, as well as nominal output currents up to 6.5 A.

Advantages:

  • Wide input voltage range for use internationally: 85 ... 264 VAC

  • Flexible mounting on DIN-rail and variable installation via screw-mount clips

  • Push-in CAGE CLAMP® Connection Technology (option): maintenance-free and time-saving

  • Improved cooling due to a removable front plate: ideal for alternative mounting positions

  • Dimensions per DIN 43880: suitable for installation in distribution and meter boards

dc-dc-wandler-787-2801_2000x2000px.jpg

WAGO DC/DC Converters

Instead of using an additional power supply, WAGO's DC/DC Converters are ideal for specialty voltages, allowing sensors and actuators to be reliably supplied.

Advantages:

  • WAGO's DC/DC Converters can be used instead of an additional power supply for applications with specialty voltages.

  • Slim design: “True” 6.0 mm (0.23 inch) width maximizes panel space

  • Perform in a wide range of ambient air temperatures

  • Ready for worldwide deployment in many industries, thanks to UL listing

  • Same profile with 857 and 2857 Series Signal Conditioners and Relays: full commoning of the supply voltage

WAGO Uninterruptible Power Supply (UPS)

Consisting of a 24 V UPS charger and controller with one or more connected battery modules, WAGO’s Uninterruptible Power Supply reliably powers an application for up to several hours. Trouble-free machine and system operation is guaranteed–even in the event of brief power supply failures.

Advantages:

  • Slim charging and control units save control cabinet space

  • Integrated display and RS-232 interface (option) simplify visualization and configuration

  • Pluggable CAGE CLAMP® Connection Technology: maintenance-free and time-saving

  • Battery control technology for the preventive maintenance that extends battery life

WAGO Capacitive Buffer Modules

In addition to reliably ensuring trouble-free machine and system operation – even through brief power failures – WAGO’s Capacitive Buffer Modules offer the power reserves that may be required for starting heavy motors or triggering a fuse.

Advantages:

  • Decoupled output: integrated diodes for decoupling buffered loads from unbuffered loads

  • Maintenance-free and time-saving connections via pluggable connectors equipped with CAGE CLAMP® Connection Technology

  • Unlimited parallel connections possible

  • Adjustable switching threshold

  • Maintenance-free, high-energy gold caps

WAGO Redundancy Modules

WAGO’s Redundancy Modules are ideal for reliably increasing power supply availability. These modules decouple two parallel-connected power supplies and are perfect for applications where an electrical load must be reliably supplied – even in the event of a power supply failure.

Advantages:

  • Integrated power diodes with an overload capability: suitable for TopBoost or PowerBoost

  • Potential-free contact (option) for input voltage monitoring

  • Reliable connection via pluggable connectors equipped with CAGE CLAMP® or terminal strips with integrated operating levers: maintenance-free and time-saving

  • Solutions for 12, 24 and 48 VDC supply, up to 76 A supply: suitable for nearly every application

WAGO Electronic Circuit Breakers (ECBs)

WAGO’s ECBs are the compact, precise solution for fusing DC voltage circuits.

Advantages:

  • 1-, 2-, 4- and 8-channel ECBs with fixed or adjustable currents ranging from 0.5 to 12 A

  • High switch-on capacity: > 50,000 µF

  • Communication capability: remote monitoring and reset

  • Pluggable CAGE CLAMP® Connection Technology (option): maintenance-free and time-saving

  • Comprehensive range of approvals: many applications

Stromversorung_2000x15125_ohne.jpg

All Products

Discover the diversity of WAGO’s power supply modules.

Your contact person at WAGO

Vertrieb_kontaktmodul_kundenservice_vertrieb_mann_gettyimages_482100240_400x346

Your contact person at WAGO

Headquarter Mexico

Additional service offerings: