MCS MIDI Classic
Número de parte 231-842/001-000/105-604
Conector macho THR; Pin soldable de 1,0 x 1,0 mm; acodada; Paso 7,5 mm; 12 polos; negro
Dimensions in mm
L = (pole no. – 1) x pin spacing + 8.2 mm
L1 = L + 5 mm
L2 = L1 + 7.4 mm
L = (pole no. – 1) x pin spacing + 8.2 mm
L1 = L + 5 mm
L2 = L1 + 7.4 mm