WAGO 221 Series Double-Deck Splicing Connector with Levers

WAGO 221 Series Splicing Connector with Levers, 10 Connection Points

AE-2000-Untitled-Post-GWA-Formats-2000x1125-2

Pull the lever up, insert a conductor and push the lever back down – done! Wiring using the 221 Series Splicing Connectors with Levers is that simple. And now, the family is expanding! The new 221 Series Double-Deck Splicing Connector with Levers allows installers to easily connect up to ten conductors of the same potential without tools, thanks to its user-friendly design. It offers the same technical features and certifications as the 2-, 3-, and 5-conductor221 Series Splicing Connectors with Levers.

Your Benefits:

  • No loss of conductor connections compared to commoning methods

  • Compact, double-deck design saves space

  • Suitable for fine-stranded conductors from 0.14 to 4 mm², as well as stranded conductors from 0.2 to 4 mm²



221-Seriens Familj Fortsätter Att Växa

In Use: Wiring LED Spots

Do you want to wire up to ten conductors of the same potential in a space-saving way in a confined space? The 221 Series Double-Deck Splicing Connector with Levers makes this possible intuitively and without tools. How? Our experts will demonstrate in the video.

MM-510511_new_website_page_10-Leiter_221_drei-Klemmen_2000x1125

One Terminal Block – Three Variants

The 221 Series Double-Deck Splicing Connector with Levers is available in the classic version with orange levers. It also comes with Ex certification, identifiable by its light gray levers, suitable for hazardous areas. Additionally, a Green Range edition will be available for those seeking higher sustainability requirements (coming at the end of Q2/2025).

The Right Adapter for Every Application

The 221 Series Double-Deck Splicing Connector with Levers offers a variety of accessories for mounting on DIN rails, including snap-in mounting feet, strain relief or dovetail assembly. These adapters are tailored to the design of the splicing connector, ensuring a perfect fit that allows the connector to snap securely into place. When combined with these adapters, wiring becomes especially convenient. Accessories come in white, blue and gray-yellow.

New WAGO Adapter Variations for the 221 Series 10-Conductor Splicing Connector

Update Key Visual Heatmap 221 10-conductor_GWA_2000x1125_EN

10-ledars anslutningsklämma i praktiken

Tutorial: How to Use the Connector

In this video, our experts explain how to use the 10-wire connector and highlight its key features. They also provide a detailed overview of the versatile carriers and describe various application scenarios.

Versatile Application Options

The WAGO 221 Series Double-Deck Splicing Connector with Levers is an essential tool for any electrician. It’s perfect for wiring distribution boxes, especially in building installations such as roller shutter controls, heating circuit distributors, suspended ceilings, safety systems or lighting groups. A key benefit is that ten conductors of the same potential no longer require jumpers, meaning no connections are lost. The connector can be wired on-site or pre-wired during planning. This connector isn’t just ideal for distribution boxes but also works great for wiring inside devices.

Skarvklämma med arm; för alla ledartyper; max. 4 mm²; 10 ledare; transparent hölje; Omgivande drifttemp.: max. 85 °C (T85); 4,00 mm²; transparent
Artikel nr. 221-420

Skarvklämma med arm; för alla ledartyper; max. 4 mm²; 10 ledare; transparent hölje; Omgivande drifttemp.: max. 85 °C (T85); 4,00 mm²; transparent

Anslutningsklämma med arm 221 Grön; för alla ledartyper; max. 4 mm²; 10 ledare; transparent hölje; Omgivande drifttemp.: max. 85 °C (T85); 4,00 mm²; transparent
Artikel nr. 221-430

Anslutningsklämma med arm 221 Grön; för alla ledartyper; max. 4 mm²; 10 ledare; transparent hölje; Omgivande drifttemp.: max. 85 °C (T85); 4,00 mm²; transparent

Skarvklämma med arm; för alla ledartyper; för Ex e-applikationer; max. 4 mm²; 10 ledare; transparent hölje; Drifttemperatur (max.): 105 °C; 4,00 mm²; transparent
Artikel nr. 221-490

Skarvklämma med arm; för alla ledartyper; för Ex e-applikationer; max. 4 mm²; 10 ledare; transparent hölje; Drifttemperatur (max.): 105 °C; 4,00 mm²; transparent

Hållare med dragavlastning; för 10-trådsledare; Serie 221 - 4 mm²; för DIN 15-skena; blå
Artikel nr. 221-539/000-006

Hållare med dragavlastning; för 10-trådsledare; Serie 221 - 4 mm²; för DIN 15-skena; blå

Hållare med dragavlastning; för 10-trådsledare; Serie 221 - 4 mm²; för DIN 15-skena; mörkgrå-gul
Artikel nr. 221-539/000-053

Hållare med dragavlastning; för 10-trådsledare; Serie 221 - 4 mm²; för DIN 15-skena; mörkgrå-gul

Monteringsadapter; för 10-trådsledare; Serie 221 - 4 mm²; för DIN 15-skena; blå
Artikel nr. 221-539/002-006

Monteringsadapter; för 10-trådsledare; Serie 221 - 4 mm²; för DIN 15-skena; blå

Monteringsadapter; för 10-trådsledare; Serie 221 - 4 mm²; för DIN 15-skena; mörkgrå-gul
Artikel nr. 221-539/002-053

Monteringsadapter; för 10-trådsledare; Serie 221 - 4 mm²; för DIN 15-skena; mörkgrå-gul

Hållare med dragavlastning; för 10-trådsledare; Serie 221 - 4 mm²; för DIN 15-skena; för Ex-applikationer; ljusgrå
Artikel nr. 221-539/1000-000

Hållare med dragavlastning; för 10-trådsledare; Serie 221 - 4 mm²; för DIN 15-skena; för Ex-applikationer; ljusgrå

Monteringsadapter; för 10-trådsledare; Serie 221 - 4 mm²; för DIN 15-skena; för Ex-applikationer; ljusgrå
Artikel nr. 221-539/1002-000

Monteringsadapter; för 10-trådsledare; Serie 221 - 4 mm²; för DIN 15-skena; för Ex-applikationer; ljusgrå

Hållare med dragavlastning; för 10-trådsledare; Serie 221 - 4 mm²; för DIN 35-skena; blå
Artikel nr. 221-549/000-006

Hållare med dragavlastning; för 10-trådsledare; Serie 221 - 4 mm²; för DIN 35-skena; blå

Hållare med dragavlastning; för 10-trådsledare; Serie 221 - 4 mm²; för DIN 35-skena; mörkgrå-gul
Artikel nr. 221-549/000-053

Hållare med dragavlastning; för 10-trådsledare; Serie 221 - 4 mm²; för DIN 35-skena; mörkgrå-gul

Monteringsadapter; för 10-trådsledare; Serie 221 - 4 mm²; för DIN 35-skena; blå
Artikel nr. 221-549/002-006

Monteringsadapter; för 10-trådsledare; Serie 221 - 4 mm²; för DIN 35-skena; blå

Monteringsadapter; för 10-trådsledare; Serie 221 - 4 mm²; för DIN 35-skena; mörkgrå-gul
Artikel nr. 221-549/002-053

Monteringsadapter; för 10-trådsledare; Serie 221 - 4 mm²; för DIN 35-skena; mörkgrå-gul

Hållare med dragavlastning; för 10-trådsledare; Serie 221 - 4 mm²; för DIN 35-skena; för Ex-applikationer; ljusgrå
Artikel nr. 221-549/1000-000

Hållare med dragavlastning; för 10-trådsledare; Serie 221 - 4 mm²; för DIN 35-skena; för Ex-applikationer; ljusgrå

Monteringsadapter; för 10-trådsledare; Serie 221 - 4 mm²; för DIN 35-skena; för Ex-applikationer; ljusgrå
Artikel nr. 221-549/1002-000

Monteringsadapter; för 10-trådsledare; Serie 221 - 4 mm²; för DIN 35-skena; för Ex-applikationer; ljusgrå

Hållare med dragavlastning; för 10-trådsledare; Serie 221 - 4 mm²; med snäppfäste; blå
Artikel nr. 221-529/000-006

Hållare med dragavlastning; för 10-trådsledare; Serie 221 - 4 mm²; med snäppfäste; blå

Hållare med dragavlastning; för 10-trådsledare; Serie 221 - 4 mm²; med snäppfäste; mörkgrå-gul
Artikel nr. 221-529/000-053

Hållare med dragavlastning; för 10-trådsledare; Serie 221 - 4 mm²; med snäppfäste; mörkgrå-gul

Monteringsadapter; för 10-trådsledare; Serie 221 - 4 mm²; med snäppfäste; mörkgrå-gul
Artikel nr. 221-529/002-053

Monteringsadapter; för 10-trådsledare; Serie 221 - 4 mm²; med snäppfäste; mörkgrå-gul

Monteringsadapter; för 10-trådsledare; Serie 221 - 4 mm²; med snäppfäste; blå
Artikel nr. 221-529/002-006

Monteringsadapter; för 10-trådsledare; Serie 221 - 4 mm²; med snäppfäste; blå

kontaktmodul_kundenservice_zentrale_300x300_1

Huvudkontoret

WAGO Sverige AB

Adolfsbergsvägen 31

Additional service offerings: