768-MM-370198-GWA-Steuerungen-03-2000x2000

The PFC100 Controller

The compact PFC100 Controller has a Linux real-time operating system and can be programmed with CODESYS per IEC 61131-3 standard.

The controller can be flexibly used for small automation applications within the process industry and mechanical engineering.


Your Benefits:

  • Linux operating system and CODESYS programming

  • Cybersecurity standards

  • Integrated Web visualization



PFC100 – Everything at a Glance

controller_neu_pfc100_b150326_11_plc_pfc100_0750_8101_0025_000_2000x1125

Product Overview

Find the right PFC100 for your application.

MM-370198_GWA_Steuerungen_14_2000x1125

Integrated DIP switch for IP address management

Ideal for standard mechanical engineering, as well as the process and building industries


Benefits:

  • 2 x ETHERNET interfaces (configurable)

  • DIP switch

  • Integrated webserver Integrated switch

  • Ext. temperature range possible



MM-370198_GWA_Steuerungen_p_0750_8101_000_de_2000x1125

Integrated Power Supply Module and Two Configurable ETHERNET Interfaces

Ideal for standard mechanical engineering, as well as the process and building industries


Benefits:

  • 2 x ETHERNET interfaces (configurable)

  • Full-featured power supply module

  • Integrated Web server

  • Integrated switch

  • Ext. temperature range possible



MM-370198_GWA_Steuerungen_13_2000x1125

RS-232/RS-485 Connection as a Serial Interface

Ideal for standard mechanical engineering, as well as the process and building industries


Benefits:

  • 2 x ETHERNET interfaces (configurable)

  • RS232/RS485 connector | Serial Interface

  • Integrated Web server

  • Integrated switch Ext. temperature range possible



Suitable for Your Applications

We support our customers with the right hardware and associated software for every application. Whether process technology, shipbuilding, the energy industry or classic mechanical engineering – we have the perfect controller for your application.

CH-1731587_Website Update Industry_US_2000x1125

Industry

Modern, intelligent technologies are driving industry toward a more sustainable and efficient future. WAGO solutions enhance productivity and optimize performance across all areas of industrial production.

MM-31018  key visuals Industrie sectors_industry_900256746_2000x1125

Process Automation

In this industry, the safety of people, a clean environment and safe, trouble-free plant operation are crucial. The possibility of use in hazardous locations is also a frequent requirement in the chemical, energy, gas and oil production industries.

MM-4796_Website_Marine_Update_New_Fotolia_93216555_2000x1125_stage

Marine and Onshore/Offshore Automation

Use in these areas requires assessment and qualification by independent classification societies (e.g., ABS, GL, LR). More than half of the 20 tests administered relate to EMC. The results achieved from these tests permit operation on marine diesel engines exposed to vibrations and in the EMC-sensitive area of a vessel’s bridge (compass approval). Of course, these properties also mean they can be used in other industries at no additional cost.

Your Contact Person at WAGO

Additional service offerings: