MM-370198-GWA-Steuerungen-16-2000x2000

Controllers

Availability for machines and systems: Thanks to top performance, low power consumption, multiple interfaces, compact dimensions and a high degree of safety, our programmable logic controllers (PLCs) offer cost-effective automation solutions for numerous applications.

Your Benefits:

  • Programmable via CODESYS per IEC 61131-1

  • Scalable computing power

  • Can be used in extreme environments

  • Ideal combination with the WAGO I/O System 750

Controllers – Everything at a Glance

Learn more about the features and technical characteristics of our controllers. Learn more about security, IoT, operating systems and many more with just one click.

Product Overview

Complex, compact, flexible or even extreme: WAGO offers the right controller for your environmental conditions! Get an overview of our various controllers and their advantages for your application.

Power for Complex Automation Demands: the Edge Controller

The Edge Controller has an ARM Cortex-A9 quad-core processor and is equipped with a comprehensive selection of interfaces. Its extensive functionalities make it perfect for individualized use in any industry.

  • Easy integration into existing systems

  • Programmable via CODESYS per IEC 61131-1

  • Pre-installed Linux® operating system

  • Compact installation saves space

Powerful and Flexible for Medium to Large Applications: PFC300

The PFC300 is designed for demanding applications in machine, process and building environments. Equipped with 2 GB of RAM and a 64-bit processor, it delivers high performance and reliability for large-scale operations.

  • Programmable with CODESYS (IEC 61131-1) on a Linux® operating system

  • Comprehensive security functions

  • Dual-core processing

  • USB-C service port

TR-768-MM-370198-GWA-Steuerungen-02-2000x1125

Powerful Control for Medium Applications: PFC200

Our PFC200 Series Controllers have a variety of functions and are thus well-equipped for use in industrial, process and building automation.

  • Fieldbus-independence

  • Programmable with CODESYS per IEC 61131-1 on a Linux® operating system

  • Comprehensive security functionalities

  • XTR version for use under extreme conditions

MM-370198_GWA_Steuerungen_01_2000x1125

For Extreme Environments: XTR Controllers

Our controllers for extreme applications: Project design, control and visualization. Automate in environmental conditions where other controllers fail.

  • Can be used in extreme temperature ranges from -40 to +70 °C

  • Overvoltage up to 5 kV of impulse voltage

  • Protection against vibration and impacts, vibration resistance up to 5g of acceleration

MM-370198_Gruppenbild_PFC100_03_2000x1125

Flexible Control for Small Applications: PFC100

The compact PFC100 controller has 512 MB of memory – ideal for use in the building and mechanical engineering industries.

  • Programmable via CODESYS per IEC 61131-1

  • Open Linux® platform

  • Comprehensive security functions

Compact Controller with On-Board I/Os for Small Automation Tasks: Compact Controller 100

Thanks to its DIN-rail-mount enclosure design and integrated I/Os, the Compact Controller 100 offers minimal space requirements in the control cabinet. With this compact controller, you can solve individual automation tasks in your environment.

  • Compact controller with integrated I/Os

  • DIN-rail-mount enclosure

  • CODESYS engineering environment

  • Optional CAN interface

Microcontroller for Real-Time Projects:
Basic Controller 100

The Basic Controller 100 is our smallest controller with a real-time operating system (RTOS), which makes real-time requirements a reality in small automation systems.

  • Real-time operating system (RTOS)

  • Programmable via CODESYS

Variety of Communication Protocols, Engineering and Technologies

Maximum Independence and Flexibility for Your Automation

With our controllers, you are completely independent of your automation because they support all standard fieldbus protocols, embedded Linux as an operating system and the CODESYS development environments per IEC6113-3.

This allows you to use your existing protocols, but also to easily switch to new protocols, and your engineering is as flexible as your application. Technology standards such as Docker®, 5G and TSN flow into our development to generate optimal added value for you.

MM-521097-website-update-codesys-02-2000x2000

CODESYS V3

logo_ashrae-bac-net_2000x1125

BACnet®

768-embedded-linux-2000x1125px

Embedded LINUX

MM-22272-new-website-page-IO-Link-loesungen-2000x1125

IO-Link

768-zertifikat-i-profinet-2000x1125

PROFINET

768-MM-370198-GWA-Steuerungen-20-2000x1125

Docker

MM-535302_GWA_Device-Sphere_Steuerungen_2000x1125

WAGO Device Sphere

WAGO’s Device Management solution allows for centralized management, precise configuration and seamless commissioning of multiple controllers – all while upholding the highest security standards.

MM-506672_wago_SD_221013_2790_2000x1125

Experience Open Engineering – with WAGO OS

We bring together powerful WAGO hardware and a future-proof Linux® operating system. Our controllers with “Embedded Linux” impress with their flexibility: you can extend the base image using open-source packages or integrate external CODESYS libraries.

MM-430834_new-website-page_betriebssystem-ctrlX_OS_wago_SD_221013_3033_2000x1125_

Experience a Holistic Ecosystem with ctrlX OS

Flexibility and openness are key drivers of automation. That’s why WAGO values strong partnerships – successful development of Industry 4.0 solutions can only be achieved through collaboration.

Your WAGO Contact

Additional service offerings: