p_0750-8302_000_t1_xx_2000x1125

WAGO Controller PFC 300

Powerful and flexible for medium to large applications: The WAGO PFC 300 Controller boasts fast data processing, 2 GB of RAM and a 64-bit dual-core processor – ideal for demanding tasks! The PFC300 makes programming, control and visualization seamless – even across various industries.

  • Powerful controller capable of evaluating large data sets simultaneously

  • Open Linux® OS and Docker® technology offer high flexibility

  • Manufacturer-independent programming with CODESYS V3.5

PFC 300 – Key Features at a Glance

Discover everything about the features and technical highlights of our line of PFC 300 Controllers. With just one click, gain insights into important topics such as security, IoT capabilities, operating systems and much more.

PFC300_750-8302_ (2000x1125)

New Standards for Your Automation

Your Benefits

MM-541806_icon-1.png

High Performance

The PFC 300 combines high performance and versatility in a single device. Thanks to CODESYS multitask programming support, flexibility and efficiency are further enhanced, enabling it to reliably handle the most complex tasks. With data transmission speeds up to ten times faster via its 1000 Mbps network interface, the PFC 300 provides exceptional performance for data-intensive applications.

Open and Flexible

The open OT architecture of the PFC 300 supports standards such as MQTT, OPC UA and numerous protocols. As a reliable gateway, it connects system-level devices to cloud and SCADA servers, enabling comprehensive master functionality. With the Linux® operating system and Docker® technology, the PFC 300 offers flexible, future-proof application possibilities.

Compatibility

The system can be easily integrated into existing automation solutions, supporting a wide range of interfaces. Regardless of the fieldbus protocol, it offers flexible application possibilities within existing infrastructures. Additionally, it ensures optimal compatibility and performance with the certified PROFINET® controller (ComDec).

Cybersecurity

Two separate MAC addresses provide secure network disconnection, enhancing security. Data transmission remains reliably encrypted, even when converting between fieldbus systems, ensuring maximum security and efficiency.

Future-Oriented

With response times of under 6 milliseconds, the PFC 300 processes up to 210,000 data points reliably. Its modern 64-bit architecture delivers peak performance and supports virtualized applications. The open Linux® operating system and Docker® technology provide maximum flexibility and ensure future-proofing, making it perfect for complex automation projects.

Versatile

The PFC 300 offers intuitive operation through the Web-based management interface (WBM) and enables dynamic web visualizations via HTML5, secured by TLS 1.3. With SD card support for data storage, six individually configurable LEDs and a USB-C port for direct programming, it can be used flexibly. Its compact design makes the PFC 300 the ideal solution for your automation needs.

Controllers in Practical Applications

Proven Performance – On a New Level

Product Comparison: PFC 200 vs. PFC 300

MM-13446:Jens_Krake_WAGO7175

With even faster response times, optimized virtualization performance and the power of Docker®, the PFC 300 delivers performance at all levels. 10x faster data transfer and up to 6,000 OPC UA tags – this is future-proof with 5x more performance!

Jens Krake | Product Line Management
Go to the product

Suitable for Your Applications

Whether it's process technology, shipbuilding, energy management or mechanical engineering, we provide the right hardware and software solutions tailored to your specific requirements. Explore the ideal solution and optimize your processes now!

CH-1731587_Website Update Industry_US_2000x1125

Industry

Modern, intelligent technologies guide industry toward a sustainable and efficient future. They enhance productivity and optimize performance across all aspects of industrial production.

Process Automation

In this sector, ensuring the safety of people, protecting the environment, and guaranteeing trouble-free system operation are critical. The suitability of systems for use in hazardous areas, such as those found in the chemical industry, as well as energy, gas, and oil production, is particularly crucial.

2000-branchen-io-systeme-fernwirktechnik-2000x1125px

Energy Grids (Telecontrol Technology)

As decentralization and fluctuating power generation continue to rise, it’s essential to connect the individual elements of an energy system intelligently. WAGO offers a wide variety of solutions to address these challenges.

MM-541806_building-technology_website-area_kreissparkasse_goettingen_2000x1125

Buildings

The demands on building automation are constantly increasing – ranging from intelligent control of modern building technologies to implementing sustainable energy concepts. With WAGO as your partner, you can rely on innovative solutions that are perfectly tailored to your needs. Discover how our reliable products and technologies help create sustainable buildings – energy-efficient, convenient and economical.

More Insights for You

to-the-code-of-your-choice-2000x1125

“Automation meets IT” – connect the different domains of modern engineering.

MM-400936_new-website-page_open_for-the-industrial-iot_2000x1125.jpg

“Automation meets IT” – connect the different domains of modern engineering.

Your contact person at WAGO

Additional service offerings: