1024-MM-570453-cover-story-automation-awareness-2000x2000

WAGO Compact Controller 100

The new WAGO Compact Controller 100, equipped with a real-time Linux® operating system, offers users complete flexibility. Its DIN-rail-mount design makes it ideal for installation in distribution cabinets within buildings. The controller is freely programmable via CODESYS, and Docker® can also be easily installed later on the device as a virtualization environment.



Key Benefits:

  • Fast, flexible, and intuitive engineering

  • Controller with real-time Linux® operating system

  • Compact controller with integrated I/Os in a DIN-rail-mount enclosure

From Small Applications to IIoT Solutions

The new WAGO Compact Controller 100 with real-time Linux® provides users with complete freedom: It can be freely programmed using CODESYS or used for IEC 61131-independent engineering with tools like Node-RED, Python, or C++. Docker® can also be easily installed later on the device as a virtualization environment.

The I/O unit and controller are housed together in a compact enclosure compliant with DIN 43880, eliminating the need for additional space for separate control components. The removable wiring interface simplifies both installation and commissioning.

Product Overview

Find the right compact controller for your industrial and energy applications, charging management or building automation.

MM-22719_website_compact-controller-100_0751_9301_p1_2000x1125.jpg

Controller with DIN-Rail-Mount Design

The compact DIN-rail-mount controller with integrated I/Os is ideal for smaller automation solutions.

Key Benefits:

  • Programming with CODESYS per IEC 61131

  • Integrated I/Os

  • DIN-rail-mount design for distribution cabinets

Compact Controller with CAN Interface

Ideal for applications with a small number of I/O signals that also require CAN communication.

Key Benefits:

  • Additional CAN interface

  • Programming with CODESYS per IEC 61131

  • Integrated I/Os

768-751-9402-CC100-Multi-IO-2000x1125

Compact Control with Multi-I/O

Perfect for space-constrained applications requiring integrated standard I/O functionality.

Key Benefits:

  • Maximum engineering flexibility with configurable I/Os

  • Additional serial interface (RS-485) for greater versatility

  • Robust electrical characteristics with integrated mains filter

751-9403_CC100_DALI_2000x1125

Compact Control with DALI

Ideal for applications with integrated lighting control where DALI lights are directly connected and managed.

Key Benefits:

  • Direct connection to DALI lights without an additional gateway

  • DALI Multi-Master Module (Item No. 751-9403) certified per DALI-2 standard IEC 62386

  • Compact solution for lighting automation

The Perfect Entry Point —
The WAGO Compact Controller 100 Starter Kit

Get started with WAGO’s control technology easily and affordably: The starter kit for the WAGO Compact Controller 100 allows you to get acquainted and test the controller.

MM-466548_website_compact-controller_starterkit_2000x1125.jpg

A Fast and Easy Entry Point into the World of WAGO Controllers

The WAGO Compact Controller 100 Starter Kit makes it easy to get familiar with the controller.

This starter kit offers a fast, easy, and cost-effective way to enter the world of WAGO controllers — specifically, to gain hands-on experience with the Compact Controller 100, CODESYS, and the Industrial IoT (open automation).

Key Benefits:

  • A quick and easy way to begin using the WAGO Compact Controller 100, CODESYS, and the Industrial IoT

  • Ready to work: just connect and get started

  • The first in a series of starter kits for WAGO Compact Controllers

For a Wide Range of Applications

Whether in building automation, the energy industry, or traditional mechanical engineering — the WAGO Compact Controller 100 supports a wide variety of applications. We provide the right hardware and matching software for your use case.

Load Management for Charging Infrastructure

We support grid operators, facility managers and industrial companies in intelligently distributing charging points and managing loads – in order to prepare for the future challenges of e-mobility.

Machine Data Acquisition

Cutting costs, increasing performance, meeting the requirements of Industry 4.0 and producing more flexibly: Machine and equipment manufacturers are facing many challenges in the manufacturing industry. We prepare you for these times of change.

MM-428786_new-website-page_Energy_521957160_2000x1125

Secure Connection to the Energy Transition

The prime objective of the power generation and distribution industry is to supply energy safely and reliably. The WAGO Compact Controller 100 offers the highest level of safety and quality for solar power systems.

Power Plant Controllers with WAGO Power Plant Control

In the face of increasing decentralization and fluctuating power generation, the individual elements of an energy system must be linked together intelligently.

MM-17648_website-update_building-technology_website-area_kreissparkasse_goettingen_2000x1125

Building Automation is Key to Green Buildings

User comfort, efficiency and security – today’s buildings need to provide all of these. This requires intelligent automation technology that controls, regulates and monitors all building functions.

Discover Products

Discover More Products for Your Automation

MM-3896_Touch_Panel_2000x1125_Stage

Touch Panels

WAGO’s Touch Panels (HMI – Human Machine Interface) improve machine and system operation while offering an outstanding design and advanced technology.

MM-20830_3d_gruppenbild_edge_controller_and_computer_2_2000x1125_

Edge Devices

Intelligent processes are requiring more and more computing power, placing corresponding demands on databases right in the field. WAGO offers the right hardware for every edge application – for optimal data use.

MM-370198_GWA_Steuerungen_16_2000x1125

Controllers

Availability for machines and systems: Thanks to top performance, low power consumption, multiple interfaces, compact dimensions and a high degree of safety, our programmable logic controllers (PLCs) offer cost-effective automation solutions for numerous applications.

Your contact person at WAGO

Additional service offerings: