MM-370198_GWA_Steuerungen_01_2000x2000

Reliable under Extreme Conditions: XTR Controllers

First choice for tasks in adverse environmental conditions: Extremely temperature-resistant, immune to interference, as well as unfazed by vibrations and impulse voltages – these are impressive features of WAGO's XTR Controllers.

Automate wherever where others capitulate: The XTR Series Controllers not only impress with their cold/heat resistance, but also with their high immunity to impulse voltages. This makes them the efficient and secure solution for demanding applications in shipbuilding, renewable energy systems, substations and energy distribution, the process industry, the water and wastewater industry, special-purpose mechanical engineering and railway applications.


Your Benefits:

  • eXTReme temperatures: −40 °C … +70 °C

  • eXTReme isolation: up to 5 kV of impulse voltage

  • eXTReme vibration resistance up to 5g of acceleration





WAGO at Work

XTR – Everything at a Glance

Learn more about the features and technical conditions of our line of XTR Controllers. Learn more about cybersecurity, robustness, operating systems and many more with just one click.

Product Overview

Find the right XTR Controller for your application.

MM-370198_GWA_Steuerungen_05_2000x1125

SFP Ports for Maximum Flexibility

Use in the energy market and the process industry is no problem with this controller.


Benefits:

  • 2 x SFP ports

  • 2 x ETHERNET interfaces (configurable)

  • Integrated Webserver and switch



MM-370198_GWA_Steuerungen_08_2000x1125

Four Individually Configurable ETHERNET Ports

Customizable in mechanical engineering and buildings


Benefits:

  • 4 x ETHERNET interfaces (configurable)

  • Integrated Webserver and switch



MM-370198_GWA_Steuerungen_07_2000x1125

RS-232/RS-485 Connection as a Serial Interface

For your building, energy and process applications


Benefits:

  • 2x ETHERNET interfaces (configurable)

  • Integrated Webserver and switch



MM-370198_GWA_Steuerungen_11_2000x1125

Vibration-Proof M12 Screw Connections

Ideal for use in the railway industry


Benefits:

  • 2 x ETHERNET interfaces (configurable)

  • Full-featured power supply module

  • Integrated Web server

  • Integrated switch



MM-370198_GWA_Steuerungen_07_2000x1125 (1)

Integrated Power Supply Module and Two Configurable ETHERNET Interfaces

Ideal for standard mechanical engineering, as well as the process and building industries


Benefits:

  • 2 x ETHERNET interfaces (configurable)

  • Full-featured power supply module

  • Integrated Web server

  • Integrated switch



Your Contact Person at WAGO

Additional service offerings: