2000-buehne-industrial-switches-2000x2000.jpg

Industrial Switches

WAGO’s switch portfolio provides scalable Ethernet network infrastructure with excellent electrical and mechanical performance.

These rugged devices are designed for industrial use and are fully compatible with IEEE 802.3, IEEE 802.3u and IEEE 802.3ab standards.

Industrial Switches for Your Network Solution

industrial-switches_520-1111_1112_1417_2000x1500.jpg

Industrial Eco Switches

Economical and Compact

  • For small- to medium-sized networks

  • Rugged design
    - DIN-rail adapter and metal housing
    - Surrounding air temperature (operation): −40 … +70 °C

  • Auto-negotiation and auto-crossing for easy network creation and extension

  • Gigabit versions for high data throughput

  • Transmission of power and data via ETHERNET connection with Power over Ethernet (PoE+)

industrial-switches_0852-0103_1102_1106_2000x1500.jpg

Industrial Switches

Versatile

  • Redundant power supply

  • Alarm contact configuration via DIP switches

  • Use of SFP modules

  • Rugged design
    - DIN-rail adapter and metal housing
    - Surrounding air temperature (operation): −40 … +70 °C

  • Alarm contact: Monitoring of the primary and secondary power supply

  • Monitoring of ETHERNET ports

  • Signaling via PLC or remote I/Os

p_ur_0852_1305_000_xx_2000x1500.jpg

Industrial Managed Switches

Powerful and Secure

  • Redundant power supply

  • Use of SFP modules

  • RS-232 interface for command-based configuration

  • Integrated Web-based management for configuration or diagnostics

  • Status LEDs

  • Alarm contact
    - Jet ring diagnostics
    - ERPS ring diagnostics
    - Monitoring of the primary and secondary power supply
    - Monitoring of ETHERNET ports
    - Signaling via PLC or remote I/Os

  • Power over Ethernet (PoE+)

  • Configurable functions
    - Security
    - Availability
    - Performance
    - Data transmission

industrial-switches_852-1605_852-0603_0602_2000x2000.jpg

PROFINET Managed Switches

  • PROFINET CC-B certified: Ideal for industrial automation applications

  • Media redundancy protocol: Freely configurable as a client or manager

  • PROFINET diagnostics from the application: Cyclically readable process image

  • Flexible port mirroring configuration: Via GSDML or Web-Based Management

  • Potential-free connection via SFP modules: Cable lengths up to 80 km possible

MM-2265_New_Products_WAGO9087_2000x2000.jpg

Industrial Managed Switch

With integrated encryption function

  • 128-bit encryption (GCM-AES) of the data packets on layer 2 (MAC layer) on two ports

  • Port-specific authentication per IEEE802.1X

  • Secure switch and Web browser configuration (https) or SNMPv3

Your Benefits with WAGO Switches

  • Availability, Redundancy
    WAGO’s industrial switches feature a redundant power supply and switchable ring redundancy providing uninterruptible data communication. With a short recovery time of under 20 ms, the Xpress Ring increases your process reliability. The productivity and network availability of your machines and systems is always ensured. In addition to communication link redundancy, a redundant power supply – which can also be monitored using an alarm relay – is integrated into the switches. Even if the power supply fails, communication is not interrupted.

  • Advanced Security Functions
    The managed switches support comprehensive security functions (e.g., MAC Limitation, Port Security). This provides additional data flow control and system protection against cyberattacks via authentication per IEEE 802.1x, IGMP Snooping and broadcast and bandwidth limitation.

  • Modular and Expandable
    Exchangeable SPF modules adapt switches to various fiber optic cables (FOC) and the associated required distances and fibers. There are SFP modules for multimode and single-mode fiber optic cables for ranges up to 80 km. With the exact combination of copper and fiber optic cables, you are prepared for a multitude of requirements.

  • Integrated Function Monitoring
    For monitoring and error reporting, the managed switch has configurable functions such as e-mail alarm and SNMP traps. In addition, all switches (except for ECO versions) can monitor individual ports or the power supply via potential-free alarm contact. A DIP switch is used to configure this function.

  • Different Operating Modes
    The unmanaged switches are ideal for direct plug-and-play use. Managed switches are available for applications where IP filtering or further interpretation of telegrams is required for the application.

  • Power over Ethernet (PoE+)
    Power supply and data transfer via ETHERNET cable: Power-over-Ethernet (PoE+) eliminates the separate power connection for devices connected to the switches via the IP network.
    Learn more ...

industrial-switches_520-1111_1112_1417_2000x1500.jpg

Industrial Eco Switches

Economical and Compact

  • Space-saving and easy to install

  • Rugged design
    - DIN-carrier rail adapter and metal housing
    - Ambient operating temperature: -40 … +70 °C

  • For small to medium data networks

  • Auto-negotiation and auto-crossing for easy network creation and extension

  • Gigabit versions for high data throughput

  • Transmission of power and data via ETHERNET connection with Power over Ethernet (PoE+)

industrial-switches-0852-0103-1102-1106-2000x1500.jfif

Industrial Switches

  • Versatile

  • Redundant power supply

  • Alarm contact configuration via DIP switch

  • Use of SFP modules

  • Rugged design
    - DIN-carrier rail adapter and metal housing
    - Surrounding air temperature: −40 … +70 °C

  • Alarm contact: Monitoring of the primary and secondary power supply

  • Monitoring of the ETHERNET ports

  • Signaling via PLC or remote I/Os

One Cable Does It All: The New WAGO PoE Splitter (Item No. 852-1739)

The WAGO PoE Splitter (Item Number 852-1739) delivers power and data simultaneously, enabling power supply to control cabinets via standard network cables.
Designed as a rugged industrial PoE splitter, the WAGO PoE Splitter (Item No. 852-1739) is specifically engineered for demanding industrial environments.
It is typically powered by a high-performance Gigabit PoE input (PoE++, IEEE 802.3bt) and provides both a Gigabit ETHERNET connection and a 24 VDC output. The output supports loads of up to 3 A, making it ideal for supplying devices in decentralized control cabinets – without the need for additional power sources.

industrial-switches_852-1605_852-0603_0602_2000x2000.jpg

PROFINET-Managed-Switches

  • PROFINET CC-B certified: Ideal for industrial automation applications

  • Media redundancy protocol: Freely configurable as a client or manager

  • PROFINET diagnostics from the application: Cyclically readable process image

  • Flexible port mirroring configuration: Via GSDML or Web-based management

  • Potential-free connection via SFP modules: Cable lengths greater than 100 meters possible

New Products

Cybersecurity Right in the Switch

New Industrial Managed Switch with Integrated Encryption

Cybersecurity is an important trend in building automation (BA). With WAGO’s new industrial managed switches, users can easily increase the security of their BA applications. This innovation integrates cybersecurity functions: Data packets are protected with 128-bit encryption on two ports. This makes it possible to integrate secure data transmission into an existing network – regardless of the protocol and without changes in the application.

The encryption meets the IEEE 802.1AE standard (IEEE MAC Security Standard), ensuring data integrity and authentication of the transmitter alongside high data throughput. The optional authentication of other participants in the network is port-specific in accordance with IEEE 802.1X and RADIUS server. Due to their compact geometry (45 x 90 x 110 mm), the new 8-port gigabit switches can be easily retrofitted in the control cabinet. Each switch is equipped with two ports for encrypted communication. For WAGO’s 852-1328 Industrial Managed Switch, SFP modules are used for secure communication. This also enables secure networking of distant buildings with optical fibers. Configuration and diagnostics of the industrial managed switches are also performed securely using a Web browser or SNMPv3.

The Benefits for You:

  • Industrial managed switches with hardware-related encryption (Mac security)

  • Retrofit secure data transmission into existing networks

  • Authentication in the network

Customer Applications of Industrial Switches

marine_schiff_capri_luxusyacht_2000x1500.jpg

Safe Exhaust Gas Cleaning for Ships

Retrofittable exhaust gas post-treatment systems allow ships to meet the exhaust gas standards – with WAGO technology.

referenz_bhs_tabletop_porcelain_energiemangement_x3_2000x1125.jpg

The Energy-Efficient Porcelain Factory

The porcelain manufacturer BHS tabletop AG has invested in a new combined heat and power plant in Schönwald, partially modernized its heat distribution system and installed a central control system with increased operational reliability. This saves the company a lot of energy.

marine_besecke_luxusyacht_2000x1500.jpg

High-Speed Monitoring aboard a Luxury Yacht

besecke developed a complex automation solution for a large luxury yacht, which was recently launched at Germany’s Bremer Lürssen shipyard with WAGO’s high-performance ETHERNET Controllers aboard.

Your Contact Person at WAGO

WAGO Türkiye