MM-271480-3D-group-picture-Series-2086-white_2_2000x2000.jpg

SMD PCB Terminal Blocks

We Connect Your Light

Compact, low-profile and highly versatile for applications around the world: Available in six different series, WAGO’s SMD PCB Terminal Blocks offer optimal connection of your LED modules.


The Benefits for You:

  • A low profile and white housing minimize on-board shadowing

  • Push-in termination of solid conductors

  • Versions with a push-button for terminating fine-stranded conductors and easily removing all conductor types

  • Terminal strips of different lengths can be mounted without pole loss using one- to three-pole versions

  • Reduced number of variants for lower production costs

  • Tape-and-reel packaging for full integration into automated assembly – 2059 and 2060 Series available in two different tape sizes



Product Overview

Discover our Range of SMD PCB Terminal Blocks

2059 Series – for the Smallest Sizes

With a height of just 2.7 mm (1.063 inch), the smallest WAGO terminal block is the ideal solution for extremely small LED modules. The 2059 Series accommodates standard conductors up to 0.5 mm2 (20 AWG, solid) in very confined spaces. Board-to-board connection links simplify in-line assembly of multiple LED modules into a single string.

Advantages:

  • Low profile of just 2.7 mm (1.063 inch)

  • Push-in termination of solid conductors

  • Conductor cross-section: 26 ... 20 AWG (0.14 ... 0.5 mm, solid)

  • Easy conductor removal via operating tool

  • Group arrangement is possible via one- to three-pole units without pole loss, reducing the number of variants and lowering production costs

  • Pin spacing: 3 mm (0.118 inch)

  • Tape-and-reel packaging in two different sizes for full integration into the SMT soldering process

2060 Series – for Manual and Automated Wiring

The 2060 Series is the universal solution for connecting LED modules. With an integrated push-button and conductor cross-section range from 24 to 18 AWG (0.2 ... 0.75 mm2, solid and fine-stranded), this series offers great freedom for manual and automatic wiring. The 2060 Series Board-to-Board Connection Link simplifies in-line assembly of several LED modules into a single string.

Advantages:

  • A low profile of just 4.5 mm (1.771 inch) and white housing to minimize on-board shadowing

  • Push-in termination of solid conductors

  • Easy conductor removal via operating tool

  • Group arrangement is possible via one- to three-pole units without pole loss, reducing the number of variants and lowering production costs

  • Available in 4 and 8 mm (0.157 and 0.315 inch) pin spacing (for higher rated voltage)

  • Tape-and-reel packaging in two different sizes for full integration into the SMT soldering process

  • Also available as THR version

2061 Series – for Direct Power System Feed-In

WAGO’s 2061 Series PCB Terminal Blocks with conductor cross-sections from 20 to 16 AWG (0.5 ... 1.5 mm, solid and fine-stranded) are the perfect choice for directly powering LED modules and for industrial applications.

Advantages:

  • Low profile: 5.6 mm (2.207 inch)

  • Push-in termination of solid conductors

  • Push-button for easy connection and disconnection of all conductor types

  • Group arrangement is possible via one- to three-pole units without pole loss, reducing the number of variants and lowering production costs

  • Pin spacing: 6 mm (0.236 inch)

  • Delivery in tape-and-reel packaging for full integration into SMT soldering process

  • Also available as THR version

2065 Series – Focus on the Essentials

The new 2065 Series SMD PCB Terminal Block provides the industry’s greatest termination capability in an ultra-compact footprint. Just 2.7 mm (1.063 inch) tall, the compact SMD terminal block accommodates conductor cross-sections from 24 to 18 AWG (0.2 … 0.75 mm², solid and fine-stranded).

In terms of size, the 2065 Series focuses on the essentials and boast an elegant design. A contact frame and spring – that’s all that’s required to reliably connect solid and fine-stranded conductors. The silver rectangular contact with its seamless tunnel cover and rounded edges makes it particularly robust. The terminal block is also extremely slim, saves spaces on the PCB and reduces on-board shadowing. The conductor entry is slanted upward to make wiring easier. The frame’s openings not only allow termination of fine-stranded conductors via the clamping unit, but also allow a clear view of the technology behind it.

Advantages:

  • Maximum conductor cross-section in minimum installation space

  • Compact design minimizes on-board LED shadowing

  • Conductor cross-section: 24 ... 18 AWG (0.2 ... 0.75 mm, solid and fine-stranded)

  • Push-in termination of solid conductors with CAGE CLAMP®

  • Connection of fine-stranded conductors and disconnection of all conductor types via operating tool

  • An economical alternative to wire soldering

  • Delivery in tape-and-reel packaging for full integration into SMT soldering process

2070 Series – Back-Side Wiring of LED Modules

WAGO’s all-new 2070 Series SMD PCB Terminal Blocks allow back-side connection of LED modules, minimizing on-board LED shadowing and simplifying wiring. With the 2070 Series, WAGO is launching new SMD PCB terminal blocks for solid and fine-stranded conductor cross-sections from 0.2 to 0.75 mm2 (24 to 18 AWG). The special feature: The new terminals blocks are designed for back-side wiring of LED modules.

Advantages:

  • For relocating the wiring to the back of LED modules

  • Low profile of just 1.1 mm (0.433 inch) on the upper surface of the PCB minimizes shadowing

  • Easy pick-and-place assembly and minimum shadowing thanks to optional cover

  • Optional marking of the clamping point helps prevent wiring errors

  • Clearance and creepage distances for use up to 500 V per EN 60598-1

  • Supports both manual and automated wiring

2075 Series – for Vertical Wiring

Easier LED module wiring: WAGO’s new 2075 Series Through-Board SMD PCB Terminal Block allows you to connect conductors on the back of the LED modules – perpendicular to the PCB – for a more uniform light distribution.
 

Advantages:

  • Extremely compact design: 3.9 mm (1.535 inch) tall

  • Conductor cross-sections: 0.34 ... 0.75 mm2 (20 ... 18 AWG, solid)

  • PUSH-WIRE® termination of solid conductors

  • Simply “twist and pull” to remove solid conductors

  • Compact design minimizes on-board LED shadowing

  • Pick-and-place surface for automated PCB assembly

  • Larger surface provides uniform light distribution

MM-4561_Product_News_2065_Connecting_Link_2065_Verbindungsstück_Neu_Gesamt_2000x1125_.jpg

SMD Board-to-Board Links

Save time and money: Using the board-to-board links to connect single LED modules to one another in series is child’s play. Simply plug the link into a terminal block and connect it to the opposite terminal block on the neighboring module to create an axis. Push-in termination makes handling noticeably easier.

Advantages:

  • Fast, tool-free connection of LED modules

  • Easy handling

  • Time savings over manual wiring

  • Two lengths for the specific requirements on clearances and creepage distances

SMD PCB Terminal Blocks in Practice

RIDI Leuchten GmbH, Jungingen

RIDI Leuchten manufactures technical lighting systems. RIDI products can be found in indoor industrial spaces, including schools, public buildings, industrial buildings, office buildings, stores etc. The products are supplied not only to Germany, but also throughout Europe and worldwide.

  1. 00:02

    RIDI Leuchten GmbH, Jungingen

  2. 00:01

    Seitec Elektronik GmbH, Elsterause

  3. 00:01

    TRIDONIC GmbH, Dornbirn

New Product

2086 Series Now Also in White

With its white housing, the compact 2086 Series PCB Terminal Block is ideal for applications in the lighting industry. With a connection range from 0.14 to 1.5 mm², it is extremely versatile.

smd-leiterplattenklemmen_buehne_2000x1125.jpg

WAGO Product Variety

Discover the diversity of WAGO’s SMD PCB terminals blocks.

Learn more

download_2000x2000.jpg

Brochure: SMD

View or download: Find our PDF brochures for the SMD PCB terminal blocks here.

Your WAGO Contact

Additional service offerings: