Pluggable PCB Connectors and PCB Terminal Blocks

Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable PCB connectors for this purpose. For example, the various spring pressure connection technologies make it easy for you to meet your challenges in drive and controller technology or the lighting industry.

The Benefits for You:

  • A wide range of variants

  • Easy, safe handling

  • Permanent, secure conductor termination via spring pressure connection technology

  • Push-in CAGE CLAMP® and PUSH-WIRE® variants for fast, time-saving termination of solid conductors and fine-stranded conductors with ferrules

  • Seamless integration into your manufacturing process with products for wave/manual (THT) and reflow soldering (THR/SMT)

Our Range of PCB Terminal Blocks and Connectors

MM-506821_GWA_CYU_Sample-Service_2000x1125 (1)

CHOOSE YOUR UPGRADE

PCB terminal blocks and connectors are the protagonists on your PCB when it comes to reliable and safe signal transmission. There is a true hero in every terminal block and every connector – tailored to the specific requirements of your PCB. What is your choice?

steckverbinder_keyvisual_leistungselektronik_2000x2000_2.jpg

PCB Terminal Blocks and Connectors with Levers

PCB terminal blocks and connectors with levers need to meet a huge variety of demands – including robustness under challenging conditions and ever-shrinking dimensional specifications for machines, systems and devices. WAGO offers a wide range of particularly compact PCB terminal blocks and connectors with levers, as well as products for power electronics. The levers make field wiring easy. Tool-free device connection is especially advantageous in confined or difficult-to-access installation locations. The clearly visible lever position provides extra security: If the lever is up, the clamping point is open; if the lever is down, the clamping point is closed.

Your Benefits:

  • Comprehensive product portfolio from 0.14 to 25 mm2 (26–4 AWG)

  • Tool-free wiring with lever connection

  • Push-in CAGE CLAMP® termination

  • Conductor connection both parallel and perpendicular to the PCB

  • Testing both parallel and perpendicular to the conductor entry

smd-leiterplattenklemme_Serie2060_2000x2000px.jpg

SMD PCB Terminal Blocks

WAGO’s line of SMD PCB terminal blocks is the ideal solution for both your LED applications and your industrial applications. You benefit from several industry-leading advantages, such as a compact and user-friendly design.

The Benefits for You:

  • Push-in termination of solid conductors

  • A low profile and white housing minimize on-board shadowing

  • Tape-and-reel packaging for full integration into automated assembly – 2059 and 2060 Series available in two different tape sizes

PCB Terminal Blocks

WAGO offers a comprehensive range of PCB terminal blocks for conductors ranging from 0.08 to 16 mm2 (28–6 AWG) to connect PCBs to your device environment. With metric or inch pin spacing from 2.5 to 20 mm (0.098–0.787 inch), WAGO has the right solution for your application.

Your Benefits:

  • Simple, secure connection of solid conductors via Push-in CAGE CLAMP® termination

  • Wide selection of PCB terminal blocks with different conductor entry directions and actuation types for every need

  • Custom color combinations for clear connection identification

  • Simple integration into your manufacturing process with products for various soldering processes

  • Variants available for through-panel connection

MCS-MIDI_2000x2000px.jpg

Pluggable PCB Connectors

Always find the right solution for your application with WAGO’s wide range of pluggable connectors. The pluggable PCB connectors are available for conductor cross-sections from 0.08 to 25 mm², meeting all the requirements for consistent, end-to-end system wiring.

The Benefits for You:

  • Pluggable PCB connection systems perfectly tailored to various requirements and application areas

  • Wide variety of versions within these systems for every conceivable application

  • Fast, vibration-proof, maintenance-free spring pressure connection technology

  • Pin spacing from 0.08 to 25 mm², with a current carrying capacity up to 101 A

  • Pluggable PCB terminal blocks are available for individual solder pins and solder pin strips

  • Through-panel connector variants available

picomax_2000x1500px.jpg

picoMAX® – the Pluggable Connection System

One Cr-Ni steel spring, double the contact force applied: This principle makes picoMAX® Connectors up to 30% more compact than other connection systems.

Your Benefits:

  • Compact design: reduces space by up to 30%

  • Radically simplified contact system

  • The special design, innovative spring pressure connection technology and novel insulation material guarantee absolute contact reliability – even at higher ambient temperatures

  • Exceptionally high vibration resistance up to 20g for wire-to-board connections, thanks to integrated locking latches and a female connector that’s almost fully enshrouded in the male header

  • Efficient connector testing via test slot parallel to connector entry

Discover Our Products

alle-produkte_leiterplattenanschluss_ad_2000x1125_o.jpg

All Products

Discover our range of PCB terminal blocks and connectors.

Lever Connection Technology on PCBs

Discover the advantages and possible applications now!

Inspiration for You

Interlocking Systems MCS Maxi 6 with Levers

Mounting Adapters for MCS Maxi 6 und 16 with Levers

New Products

Connecting Single Pair Ethernet without Special Plugs

Single Pair Ethernet enables high-speed ETHERNET connections over long distances using only a single wire pair. This saves space and reduces weight in applications while conserving resources. The compact 2601 and 2086 Series PCB Terminal Blocks offer a straightforward connection process for Single Pair Ethernet, since no special plug is required.

Your WAGO Contact

WAGO Türkiye