MM-410144_update_website_gelbox_2000x1125.jpg

Find, Configure and Manage Components

Our versatile configurators make selecting, commissioning and configuring WAGO products especially convenient.

Find and Select

We support you in selecting the right components for your application. Find out which WAGO Gelbox suits your installation connector and use WAGO's cost-effectiveness calculator for WINSTA® to determine what makes more sense for your project – conventional or pluggable installation.

Easily Plan Installations for Distribution Boards in Buildings

  • Define parameters online with just a few clicks.

  • Receive a preselected assortment of terminal blocks for distribution boards in buildings.

  • Transfer and order configurations via interface to the WAGO Configurator Smart Designer.

Calculating Savings with Pluggable Installations

  • Quickly determine if pluggable installations are beneficial for your project in just a few steps.

  • Compare the costs and time savings between conventional and pluggable installations using WINSTA®.

  • Calculations are based on real-world application examples.

Configuring and Customizing

Do you want to configure and customize your application quickly and easily? Our free online tools and software, like the WAGO Configurator Smart Designer, the WAGO Energy Meter Configurator App and the WAGO Interface Configuration Software, help you do this.

MM-401106_website-update_reorganisation-smart-designer_buehne_2000x1125.jpg

Configuring Switchgear Systems Online for Free with the WAGO Configurator Smart Designer

  • Get a 3D view of ready-made configurators

  • Data interfaces to CAE tools, e.g., EPLAN, WSCAD, ZUKEN E³ or Strieplan

  • PDF documentation to guide installation

Easily Configure PCB Terminal Blocks and Connectors in the WAGO Configurator Smart Designer

  • Customize PCB terminal blocks and connectors.

  • Preselect and configure products.

  • Add custom marking.

MM-428002_new-website-page_configurators_and_applicators_Thumbnail_2000x1125.jpg

Intuitive Configuration with the WAGO Energy Meter Configurator

  • Quickly and easily configure energy meters

  • Read, save and send measurement data

  • Simply download the free app

MM-428002_Gruppenbild_automation_IF_Config_Software_de_2000x1125.jpg

WAGO Interface Configurator

  • Local or remote configuration for individually adapting to the respective application

  • The simulation function allows you to discover all the features of the WAGO Power Supply Pro 2 without connecting a device

  • Simulating the input and output parameters of WAGO's signal conditioners and isolating amplifiers

Commissioning and Parameterization

Commissioning your application is particularly convenient with our configurators for DALI networks, SMI drives, BACnet® controllers, telecontrol technology and I/O systems. Our free tools also make it easy to manage, control and parameterize.

MM-425378_DALI_konfigurator_2000x1125.jpg

Easy Commissioning of the DALI Network

  • Commissioning DALI network with the DALI Multi-Master Module (Item No. 753-647).

  • Configuring DALI networks and DALI Multi-Master Modules (Item No. 753-647).

  • Free software for download

MM-428002_new-website-page_configurators_and_applicators_smi_2000x1125.jpg

WAGO SMI Configurator for Online and Offline Parameterization

  • Easier commissioning and configuration of SMI drives

  • Easy parameterization of WAGO SMI Master Modules

  • Direct control of SMI drives with online mode

MM-425378_Konfigurator_win7_bacnet_2000x1125.jpg

Convenient Management of BACnet® Controllers

  • Commission and manage BACnet® Controllers and PFC200 BACnet/IP

  • Create and configure BACnet® Controllers

  • Exchange data between IEC applications and BACnet® objects

MM-17130_GWA_IO-Link Konfigurator_noLogo_2000x1125.jpg

WAGO IO-Link Master for Pioneering Communication

  • With IO-Link , intelligently set up machines and systems

  • Configurator for configuration, parameterization, operation and monitoring

  • For WAGO IO-Link Master in the WAGO I/O System 750, WAGO I/O System Field and connected WAGO IO-Link devices

MM-425378_Fernwirk-konfigurator_2000x1125.jpg

Managing Controllers with the WAGO Telecontrol Configurator

  • Commission and configure the WAGO controller for telecontrol technology

  • Configurator for communication between WAGO I/O System's controllers and a DNP3/IEC 60870-5-101/-104 control system

  • Send data from digital and analog input modules and 3-phase power measurement modules to the control system

Additional service offerings: