1024-MM-569251-3d-group-picture-Stromversorgungssysteme-2000x1125.jpg

WAGO Power Supplies

The efficient power supply systems offer a wide variety of solutions – whether for simple applications or for automation with high power requirements.

Thanks to large product portfolio of power supplies, DC/DC converters, uninterruptible power supplies, electronic fuses, redundancy modules and buffer modules, it is easy to assemble a solution and tailor it perfectly to your application. A broad spectrum of globally valid approvals allow use of a power supply system in nearly all industries, even with special requirements.

Our Range of Power Supplies

Pro 2 Power Supply

The Pro 2 Power Supply, the heart of the control cabinet, paves the way for the future and offers specific capabilities for the Industry 4.0 challenges of today and tomorrow.

The Benefits for You:

  • Up to 96.3 % efficiency

  • A wide variety of configuration and monitoring options via various communication modules

  • Fast, reliable tripping of miniature circuit breakers thanks to temporary output currents up to 600 % via Top Boost technology

  • Quick charging of capacitors and faster switching of contactors thanks to 150 % output current of for five seconds via integrated Power Boost

  • Extended temperature range from −40 to +70 °C

MM-402925_GWA_IF-Categories_Power-Supplies_003_2000x1125.jpg

Eco 2 Power Supplies

WAGO’s Eco 2 Power Supplies with push-in technology and integrated levers represent the next generation of the cost-effective Eco power supply family. The new devices boast fast, reliable, tool-free connection, as well as an excellent price–performance ratio.

The Benefits for You:

  • Simple, tool-free, maintenance-free lever connection with push-in technology

  • Wide input voltage range from 90 to 264 VAC allows operation in different supply networks

  • Slim design saves DIN-rail space

  • Efficient and cost-effective

  • Long service life: MTBF > 1 million hours

MM-510087_3d_group_picture_2587_02_01_C1_2000x1125

WAGO Power Supply Base

The WAGO Power Supply Base, equipped with proven Push-in CAGE CLAMP® connection technology, provides essential functionalities during operation while ensuring high cost efficiency. The new devices feature fast, reliable, tool-free connections and deliver exceptional efficiency.


Key Benefits:

  • Compact design with a robust metal housing

  • Front-entry wiring with Push-in CAGE CLAMP® connection technology

  • Wide operating temperature range from -30 °C to +70 °C



MM-402925_GWA_IF-Categories_Power-Supplies_006_2000x1500

Eco Power Supply

Many basic applications only require 24 VDC. In these cases, Eco Power Supplies are the ideal solution from a cost point of view.

The Benefits for You:

  • Output currents from 1.25 to 40 A

  • Wide input voltage range from 90 to 264 VAC allows operation in different supply networks

  • Especially cost-effective for basic applications

  • Maintenance-free CAGE CLAMP® connection technology saves time

  • Flexible DIN-rail mounting and flexible screw mounting via mounting clips allow installation in any situation

  • Flat, compact, stable metal housing

MM-402925_GWA_IF-Categories_Power-Supplies_007_2000x1500

Compact Power Supply

The small yet powerful power supply in a DIN-rail-mount housing is available with output voltages of 5, 12, 18 and 24 VDC and nominal output currents up to 6.5 A.

The Benefits for You:

  • A wide input voltage range from 85 to 264 VAC supports single-phase operation in different supply networks.

  • Mounting on DIN-rail and flexible installation via optional screw-mount clips – perfect for every application

  • Improved cooling thanks to removable front panel on individual devices for alternative mounting positions

  • Suitable for installation in distribution boards and meter boards thanks to DIN 43880 dimensions

  • Ideal for industry, buildings and household appliances per EN 60335-1

MM-402925_GWA_IF-Categories_Power-Supplies_008_2000x1125.jpg

Classic Power Supply

The Classic Power Supply is the exceptionally robust power supply with optional TopBoost integration. A broad input voltage range and extensive list of international approvals allow WAGO’s Classic Power Supplies to be used in a wide variety of applications.

The Benefits for You:

  • TopBoost enables cost-effective secondary-side fusing via circuit breakers (≥ 120 W)

  • Nominal output voltage: 12, 24, 30.5 and 48 VDC available

  • DC OK signal/DC OK contact for easy remote monitoring

  • Wide input range and UL and DNV approvals for worldwide use

  • Maintenance-free CAGE CLAMP® connection technology saves time

  • Compact design saves space in control cabinets

MM-402925_GWA_IF-Categories_Power-Supplies_009_2000x1125.jpg

Pro Power Supply

Applications with high output requirements call for professional power supplies capable of handling power peaks reliably. The Pro Power Supplies are ideal for such uses.

Key Benefits:

  • TopBoost function provides several times the nominal current for up to 50 ms

  • PowerBoost function allows 200 % output power for four seconds

  • Convenient parameterization and monitoring of input and output variables via optional LineMonitor

  • Potential-free contact/standby input

  • Communication with PC or PLC via optional RS-232 serial interface



All Products

Explore all the options in WAGO’s wide selection of power supply products.

Your WAGO Contact

Additional service offerings: