hardcoded dummy test

Open Automation with WAGO

For Easy Connection to the World of the Industrial IoT

The basis of successful digitization and automation is a comprehensively networked infrastructure in which all the data is integrated into the IT. To ensure successful conversion of data to digitized, networked processes, we’ve developed an open automation platform for easy connection of both new and existing technologies.

Under the motto “open to the Industrial IoT,” our components’ connectivity options go beyond the field level and build a bridge to the IT infrastructure. This allows smooth, continuous communication from the field level to the cloud.

OT and IT – Apps for Flexible Industrial IoT Applications

Listen Now: Our Podcasts about the IoT

The Three Pillars of IT and OT Management

In a webinar with SoftingIndustrial and Jürgen Pfeifer (WAGO), you’ll learn about software and hardware solutions that make successful machine and system connectivity and edge computing easy.

Video language: English

From the Sensor to the Cloud: with Our Products and Solutions

Our Products and Services for the Industrial IoT

Hardware

WAGO IoT Box

The WAGO IoT Box enables seamless networking between businesses and production environments. As a ready-to-use solution, it digitizes machines and systems, even as a retrofit.

WAGO Edge Devices

WAGO Edge Controllers and Edge Computers process machine and system data directly in the field, eliminating the need for a cloud solution.

MM-370198_GWA_Steuerungen_16_2000x2000.jpg

Controllers

Large and small control systems must be cost-effective. WAGO has the right controller for every job and requirement.

Software

The WAGO Solutions Platform provides a comprehensive suite of applications for monitoring, visualizing and controlling systems across the building, industrial and energy sectors. Each application is 100% user-friendly and intuitive to use.

WAGO Analytics

Optimizing machines and systems requires a deep understanding of processes, accurate quantification and seamless integration of results. WAGO Analytics streamlines this process from data acquisition to analysis.

Strong Partnerships and Communication about IIoT

IoT Partner Network

The WAGO IoT partner network combines different capabilities into one ecosystem and jointly creates end-to-end customer solutions. Our WAGO IoT Partners complement our WAGO Cloud, cloud connectivity, IoT gateways and controllers. This compatibility enables us to always provide a solution that meets your project's requirements.

MM-458969_GWA_Update_IoT-Edge-Page_Logo-WOSF_2000x1125.jpg

WAGO Open Source Community

Connect with open-source developers around the world to solve your industrial automation and digital transformation challenges. Sign up for free and start today!

Past IoT Projects

MM-480646_website_referenzseite_iot_stage_2000x1125.jpg

Daha Fazla Sürdürülebilirlik ve Verimliliğin Anahtarı Ağ Oluşturmada Yatıyor

Sürdürülebilir araba yıkamadan Endüstriyel Nesnelerin İnternetine kadar – bu müşteri uygulamasında IIoT ve araba yıkamanın birbirleriyle ne gibi bir ilişkisi olduğunu öğrenin.

WAGO and Endress+Hauser’s digitization projects extend from Canada, to Mexico, to South America and Australia, integrating remote signals into central IT structures. One of these challenging projects was carried out on the doorstep of Germany’s Odenwald region.

Linde has developed an air separation system that permits extremely flexible operation according to the situation on the electricity market. To prevent this innovative operating method from causing increased loads or efficiency losses in the system, Linde has set up a sophisticated cloud-based monitoring system.

WAGO products are used around the world in factories, ships, rail networks and power grids – from the desert to the tundra. They often have to withstand significant adversity: dust, dirt and shocks, as well as scorching sun, icy winds and tropical humidity.

It’s rare to find systems in production plants that combine IT, process technology and logistics smoothly. A project by WAGO and TTS Automation shows exactly how this can succeed by providing an open control and protocol environment.

With its IoT Box, Liebherr has devised an infrastructure that derives added value for many application areas from production data. The core is a WAGO PFC200 Controller, which allows connection of any systems and machinery for maximum flexibility.

Your WAGO Contact

Additional service offerings: