[{"url":"/automation-technology","name":"Automation Technology","linkClass":null,"categoryCode":null},{"url":"/16-port-industrial-ethernet-switch","name":"16-Port Industrial Ethernet Switch","linkClass":"active","categoryCode":null}]
{
"@context": "https://schema.org",
"@type": "NewsArticle",
"mainEntityOfPage": {
"@type": "WebPage",
"@id": "/16-port-industrial-ethernet-switch"
},
"headline": "16-Port Industrial Ethernet Switch",
"image": {
"@type": "ImageObject",
"url": "/medias/16-port-industrial-switch-2000x1125px.jpg?context=bWFzdGVyfGltYWdlc3wzNDc2NTZ8aW1hZ2UvanBlZ3xhVzFoWjJWekwyaGxOUzlvWm1Ndk9EZzBPREU1TmpNek56WTVOQzVxY0djfDM0MmE5MWIwOTY5YTRjZmU2NTRkODAxYTA3NzZlMzIwMzJmYTg0NDliYjg4MWU5ZmJiNTQ1MTRmMmYyODRlZDI"
},
"author": {
"@type": "Organization",
"name": "WAGO Kontakttechnik GmbH"
},
"publisher": {
"@type": "Organization",
"name": "WAGO Kontakttechnik GmbH",
"logo": {
"@type": "ImageObject",
"url": "/_ui/desktop/common/images/logo.png"
}
},
"datePublished": "Fri Apr 06 21:51:29 CEST 2018",
"dateModified": "Tue Apr 07 14:32:30 CEST 2026"
}
News
Securely Networked for the Future: WAGO's New 16-Port Industrial Switch
The growing trend towards networking in the industrial and building sector calls for ever more powerful switches with a greater number of ETHERNET ports. WAGO's new 16-Port Industrial Switch (852-1106) is the ideal solution.
The features provided by the 852-1102 16-Port Switch speak for themselves: A high data throughput of 1 Gbit as well as suitability for use in extreme ambient conditions ensure a large application range. The redundant power supply and alarm relays for clear indication of malfunctions are no less important and ensure uninterrupted data communication. The switch is also easy to configure and install and is best suited for small to medium-sized networks.
Technical Highlights:
- 16 ETHERNET ports, 10/100/1000 Mbps autonegotiation
- Extended temperature range: -40 … +70°C
- Redundant DC power supply: 12 … 60 V
- Alarm relays for malfunction indication
- Supports PROFINET Conformance Class A (IEEE 802.1p)
Energy-Saving and Efficient
WAGO's 16-Port Industrial Switch meets the “Energy Efficient Ethernet” standard. Per the IEEE-802.3az standard, the energy consumption is automatically adjusted to the load on the network. Thus, the 16 ports only consume power during data transmission. In addition to energy savings, the easy installation and configuration of the switches reduce the time required for commissioning.
Your benefits:
- High port density and narrow width
- High data throughput thanks to 1 Gbit transfer rate
- Suitable for extreme environmental conditions thanks to an extended temperature range
- Energy savings through Energy Efficient Ethernet (EEE)
- Uninterruptible network operation due to redundant power supply
- Prioritization of ETHERNET packages
- Safety in the event of high electrical voltages thanks to overvoltage protection