[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
[{"url":"/221-handling-instructions","name":"221 Handling Instructions","linkClass":"active","categoryCode":null}]
WAGO 221 Series Lever-Nuts® compact splicing connectors

WAGO 221 SERIES LEVER-NUTS® INSTALLATION INSTRUCTIONS

Pull the lever up, insert a conductor and push the lever back down – done! It really is that easy! WAGO's 221 Series LEVER-NUTS® Splicing Connectors offer easy, quick, and safe connection of solid, stranded, and fine-stranded conductors ranging from 24–10 AWG.

Below you can see Installation Instructions and Application Examples.

Handling Instructions

Step One:

Strip wire to proper length, 11 mm (0.43 in.).
Use indicator on side of connector.

Paso 1:

Pelar el cable a la longitud adecuada, 11 mm (0,43 pulg.)
Use el indicador de uso del lateral del conector

Step Two:

Push lever up and insert wire.

Paso 2:

Levante la palanca e inserte el cable.

Step Three:

After wire is inserted, push lever down.
Repeat steps 1 and 2 for additional connection. To remove connection, push lever up and remove the conductor.

Paso 3:

Una vez introducido el cable, empuje la palanca hacia abajo.
Repita los pasos 1 y 2 para una conexión adicional.
Para retirar la conexión, empuje la palanca hacia arriba y retire el cable.