titel_0750_XTR_Knoten_017_2000x2000px.jpg

WAGO-I/O-SYSTEM 750 XTR

We automate where others capitulate – reliably and economically, up to Zone 0/20 hazardous areas!

Your benefits:

  • eXTReme temperature resistance from −40 to +70 °C (−40 … +158°F)
  • eXTReme isolation (up to 5 kV of impulse voltage per DIN EN 60870-2-1) and immunity to interference
  • eXTReme vibration resistance up to 5g acceleration per DIN EN 60068-2-6
  • eXTReme shock resistance up to 15g (150 m/s2) and continuous shock resistance up to 25g (250 m/s2) per IEC 60068-2-27
  • eXTReme intrinsic safety for signal acquisition and transmission in
    Zones 0 and 1

WAGO at Work

The System for eXTReme Environments

XTR – our abbreviation stands for extreme protection against climatic influences, vibration, impacts and surge voltages. These conditions occur primarily in places in which technology is exposed to weather conditions. The automation systems used in these sectors often require additional space-consuming and expensive protection features for the switch/control cabinets that withstand climatic and mechanical forces. The WAGO-I/O-SYSTEM 750 XTR does not require any additional measures in these conditions, and it also offers outstanding features such as an extended temperature range from −40 to +70°C (−40 … +158°F).

Extremely Broad Ambient Temperature Range

With an ambient operating temperature ranging from a continuously ice cold −40°C up to a sweltering +70°C (−40 … +158°F), WAGO's remote 750 XTR I/O System does not require air conditioning, enabling global usage at the lowest cost – even in the most restricted spaces. Reliability that inspires!

High Mechanical Performance

Automation systems must be particularly vibration-resistant, especially when installed close to vibration-prone and shock-generating system components. Powerful motors and power circuit breakers are just two examples from a wide range of applications that can stress automation systems. The WAGO-I/O-SYSTEM 750 XTR also sets new standards: With 5g of vibration resistance up to an acceleration of 50 m/s² per DIN EN 60068-2-6 and shock resistance of 15g (150 m/s²), as well as 25g (250 m/s²) of continuous shock resistance per IEC 60068-2-27, the system is engineered for dependability – no matter what. Count on long-lasting, trouble-free operation and industry-topping levels of safety – even in the most severe applications, such as tunnel boring machines.

Additional Protection Against Interference Pulses

WAGO's remote 750 XTR I/O System provides greater isolation up to 5 kV of impulse voltage, lower EMC emission of interference and higher insensitivity to EMC interference. These strengths add up to trouble-free operation. Within an application, the 750 XTR Series seamlessly communicates with other parts of the system, without creating interference or disrupting other system components. This ensures successful communication and reliability you can trust.

Maximum Fieldbus Independence

Supporting most industrial fieldbus networks, the WAGO-I/O-SYSTEM 750 XTR reliably collects and transfers information between network devices. Fieldbus couplers connect the WAGO-I/O-SYSTEM 750 XTR to a higher-level control system via PROFIBUS, CANopen, EtherNet/IP or MODBUS TCP/UDP. WAGO's line of 750 XTR PLCs offer control in extreme environments and can be a gateway between these fieldbuses. SMARTGRID XTR PLCs support common utility based protocols including DNP3, IEC 6180, 608790 and 61400. Protocol integration is fast and easy with pre-built software configuration tools.

Maximum Flexibility

Another highlight of WAGO's wide range of I/O modules for use in extreme environments is their compact dimensions: With up to sixteen channels in a width of just 12 mm (0.472 inch), these modules save plenty of space in the control cabinet without restricting applications in any way. 750 XTR is also the perfect solution for applications in the renewable energy sector (wind power, photovoltaic and biogas plants), for transformer stations and power distribution (feed-in management and energy network monitoring) or ship building, onshore/offshore industry and rail applications.

Intrinsically Safe Signal Acquisition

Thanks to its ATEX/IECEx approvals, the WAGO-I/O-SYSTEM 750 XTR can be used both outside of hazardous areas and within Zone 2/22 inside an approved enclosure. In addition to standard signals from sensors and actuators in Zone 2/22, intrinsically safe sensors and actuators in Zones 0/20 and 1/21 can also be integrated via the I/O modules in the blue housings. This combination of intrinsic safety requirements with resistance to extreme environments makes the WAGO-I/O-SYSTEM 750 XTR invaluable for oil and gas industry systems in the upstream (extraction, processing) and downstream sectors (transport, refining), as well as outdoor systems exposed to extreme temperature cycling.

Learn more

See the 750 XTR in Action

Brief introduction: Everything worth knowing about the WAGO-I/O-SYSTEM 750 XTR and its application areas