WAGO's Add-On Instructions (AOIs) program is an easy way to increase the capabilities, as well as reduce the costs, of an Allen Bradley® RSLogixTM system. Our predefined AOIs provide the variables and logic for WAGO-I/O-SYSTEM modules and are easily placed within an RSLogixTM program - reducing engineering time. While our special function I/O modules increase the application range, our standard I/O modules further enhance the system by reducing foot print, increasing flexibility and are typically more cost-effective than expansion racks and system I/O.
Simplify your processes: Easy as 1 - 2 - 3!
With AOIs, simply select the appropriate WAGO Add-On from a menu displayed in the RSLogix 5000® application (version 16 and up), select the proper file, and insert it directly into the existing PLC code (AOIs support both relay logic and structured text programming languages.) Fully documented, each AOI looks and behaves like other functions inherent to the RSLogix 5000® software. All that remains is to establish the parameters required for the application. To receive a sample instruction or request instructions specific to your application, register below to obtain a free Add-On Instruction file today. * contact technical support at 1-800-346-7245 Allen Bradley®, RSLogixTM, and RSLogix 5000® are registered trademarks of Rockwell Automation – no endorsement or affiliation implied.