WAGO's new current and voltage tap (855-951/250-000) will immediately supplement its line of current and energy measuring equipment with a new, innovative solution. Combining WAGO's 2-conductor through terminal block with this new current and voltage tap provides the ideal basis for successful energy management, because current and voltage are required wherever electrical power is measured.
Your benefits:
Power data can be directly tapped into the power supply
Same overall width as a two-conductor 95 mm² (4/0 AWG) through terminal block
Easy installation – simply insert the tap into the jumper slot of the 2-conductor through terminal block
Integrated 250 A/1 A current transformer
Complies with accuracy class 0.5 for exact measurement results
Fused voltage path protects downstream measurement devices
Transformer short circuit and neutral point jumper
Various marking options for clear identification