Edge Computers

When it comes to industrial applications, reliability is key. WAGO’s 2nd Generation Edge Computers are built to handle maximum workloads and operate in demanding environments. Each comes with an upgraded processor, 4 USB interfaces for optional connection of a USB stick, mouse, or keyboard as well as HDMI and display port interfaces for connecting a display. This equipment ensures your systems will run smoothly, no matter what the conditions.

Second Generation Edge Computers

752-9813

  • Intel® Core™ i7-1185G7E 11th Generation Quad core > 4 x 1.8GHz

  • 32 GB DDR4 RAM

  • 256 GB m.2 SSD Flash Memory

  • 4 × Ethernet interfaces for connecting to field devices and IT networks

752-9412

  • Intel® Atom® X6413E x6413E 6th Generation Quad core > 4 x 1.5GHz

  • 16 GB RAM

  • 128 GB m.2 SATA SSD Flash Memory

  • 2 × Ethernet interfaces for connecting to field devices and IT networks

First Generation Edge Computers

752-9800

  • Intel® Core™ i7-7600 7th Generation Dual core > 2 x 2.8 GHz

  • 16 GB DDR4 RAM

  • 256 GB mSATA SSD Flash Memory

  • 4 x Ethernet interface for connecting to field devices and IT networks

752-9401

  • Intel® Atom® E3845 3rd Generation Quad-core > 4 x 1.91GHz

  • 8 GB DDR3 RAM

  • 64 GB mSATA SSD Flash Memory

  • 2 x Ethernet interface for connecting to field devices and IT networks

752-9400

  • Intel® Atom® E3845 3rd Generation Quad-core > 4 x 1.91GHz

  • 4 GB DDR3 RAM

  • 64 GB mSATA SSD Flash Memory

  • 2 x Ethernet interface for connecting to field devices and IT networks

Edge Computer Configurator

Flexible Edge Configurations for Every Application!

No two operations are the same – that’s why WAGO’s Edge Computers offer flexible configuration options. Whether you’re scaling up or optimizing performance, our online configurator will help you customize your set-up to meet your application needs.

Second Generation Edge Computers

752-9813

  • Intel® Core™ i7-1185G7E 11th Generation Quad core > 4 x 1.8GHz

  • 32 GB DDR4 RAM

  • 256 GB m.2 SSD Flash Memory

  • 4 × Ethernet interfaces for connecting to field devices and IT networks

752-9412

  • Intel® Atom® X6413E x6413E 6th Generation Quad core > 4 x 1.5GHz

  • 16 GB RAM

  • 128 GB m.2 SATA SSD Flash Memory

  • 2 × Ethernet interfaces for connecting to field devices and IT networks

First Generation Edge Computers

752-9800

  • Intel® Core™ i7-7600 7th Generation Dual core > 2 x 2.8 GHz

  • 16 GB DDR4 RAM

  • 256 GB mSATA SSD Flash Memory

  • 4 x Ethernet interface for connecting to field devices and IT networks

752-9401

  • Intel® Atom® E3845 3rd Generation Quad-core > 4 x 1.91GHz

  • 8 GB DDR3 RAM

  • 64 GB mSATA SSD Flash Memory

  • 2 x Ethernet interface for connecting to field devices and IT networks

752-9400

  • Intel® Atom® E3845 3rd Generation Quad-core > 4 x 1.91GHz

  • 4 GB DDR3 RAM

  • 64 GB mSATA SSD Flash Memory

  • 2 x Ethernet interface for connecting to field devices and IT networks

Edge Computer Configurator

Flexible Edge Configurations for Every Application!

No two operations are the same – that’s why WAGO’s Edge Computers offer flexible configuration options. Whether you’re scaling up or optimizing performance, our online configurator will help you customize your set-up to meet your application needs.