News

More Energy in the Field

Out of the control cabinet and into the field: WAGO's new EPSITRON® IP67 Power Supply brings energy directly where it is needed thanks to a robust design and high degree of protection.

Even under extreme environmental conditions, WAGO's new EPSITRON® IP67 Power Supply performs reliably while withstanding humidity and dust thanks to an IP67-grade design. The device is designed for efficiently supplying distributed loads with 24 VDC.

EPSITRON® PRO Power supply; three-phase; output voltage 24 VDC; 20 A; PowerBoost
Item no. 787-842

EPSITRON® PRO Power supply; three-phase; output voltage 24 VDC; 20 A; PowerBoost

Electronic circuit breaker; 8-channel; 24 VDC; 0.5 ... 6 A; active current limitation
Item no. 787-1668/006-1000

Electronic circuit breaker; 8-channel; 24 VDC; 0.5 ... 6 A; active current limitation

Switched-mode power supply; 1-phase; 24 VDC output voltage; 4 A output current; PowerBoost
Item no. 787-6716

Switched-mode power supply; 1-phase; 24 VDC output voltage; 4 A output current; PowerBoost

EPSITRON® PRO Power supply; three-phase; output voltage 24 VDC; 40 A; PowerBoost
Item no. 787-844

EPSITRON® PRO Power supply; three-phase; output voltage 24 VDC; 40 A; PowerBoost

TOPJOB®S feedthrough terminal block; rail mount; 4-conductor; 3.5 mm wide; red
Item no. 2000-1403

TOPJOB®S feedthrough terminal block; rail mount; 4-conductor; 3.5 mm wide; red

Robust and Energy-Efficient, Right on Site

The primary advantage of the efficient IP67 Power Supply from WAGO is that voltage is converted from 230 VAC to 24 VDC only where direct current is needed, reducing energy costs. Ready for distributed use, the rugged and reliable IP67 power supply also saves valuable space. Designed for robustness and availability, WAGO's IP67 Power is perfect for reliable decentralized applications.

At a Glance:

  • Save space in the control cabinet

  • High energy efficiency up to 92.3%

  • Low power loss for greater availability and long service life

  • Fast, tool-free installation

  • Robust IP67 housing with water splash protection

  • Active power factor correction

EPSITRON® PRO Power supply; three-phase; output voltage 24 VDC; 20 A; PowerBoost
Item no. 787-842

EPSITRON® PRO Power supply; three-phase; output voltage 24 VDC; 20 A; PowerBoost

Electronic circuit breaker; 8-channel; 24 VDC; 0.5 ... 6 A; active current limitation
Item no. 787-1668/006-1000

Electronic circuit breaker; 8-channel; 24 VDC; 0.5 ... 6 A; active current limitation

Switched-mode power supply; 1-phase; 24 VDC output voltage; 4 A output current; PowerBoost
Item no. 787-6716

Switched-mode power supply; 1-phase; 24 VDC output voltage; 4 A output current; PowerBoost

EPSITRON® PRO Power supply; three-phase; output voltage 24 VDC; 40 A; PowerBoost
Item no. 787-844

EPSITRON® PRO Power supply; three-phase; output voltage 24 VDC; 40 A; PowerBoost

TOPJOB®S feedthrough terminal block; rail mount; 4-conductor; 3.5 mm wide; red
Item no. 2000-1403

TOPJOB®S feedthrough terminal block; rail mount; 4-conductor; 3.5 mm wide; red

This May Also Interest You

Our Offer to You

landingpage-epsitron-2000x1125.jpg

EPSITRON®

Learn more about EPSITRON® ECO and COMPACT Power.