Feed-In Management: Targeted Throttle Down of Sun and Wind
To ensure system security as renewable energy sources increase, grid operators can reduce the feed-in capacity of solar and wind farm systems remotely in the event of grid overload. The Renewable Energies Act stipulates the regulations depending on the plant's output. Depending on the required signal range, WAGO assembles the appropriate telecontrol solution for you from more than 500 different I/O modules.
Advantages of WAGO's solution:
Broad product portfolio: From simple step control with or without emergency stop command to cos-ϕ or Q/U control
Direct coupling to the solar or wind farm's computer via OPC-XML, Soap or MODBUS RTU/TCP possible
Communication from the system according to custom requirements
Cybersecurity: PFC100/PFC200 Controllers comply with current IT security regulations for grid operators and can be hardened as described in the BDEW white paper.
Cloud connectivity: Connection to the cloud thanks to an MQTT software upgrade
Coupling the systems via IEC 60870, IEC 61850 or DNP 3.0 also possible