Application

Automation without Programming

Automating buildings relies on performing a series of very similar tasks. All the various building systems, such as lighting, shades, heating, air-conditioning and ventilation, require control and regulation. WAGO is launching its “Application Building Control“ to fulfill these tasks. This software can be put to work without any programming.

Building automation focuses on providing optimal lighting and climate control in rooms based on their specific uses. This goal means that the lighting, air-conditioning and shade control systems must work together perfectly. The controller executes specific actions based on both the operator’s specifications and inputs, which can come from switches, presence detectors, room thermostats or a weather station, for example. Although these processes lend themselves to standardization, most solutions to date have required custom programming. In contrast, WAGO provides you with a ready-made application solution.

Application Solution for Building Uses

Easy, Flexible Building Automation

Flexibly Adapt Automation to Requirements

WAGO's new “Application Building Control“ is different: Instead of programming, the system integrator can compile all functions and easily put them into operation through configuration. Nor does flexibly adapting the automation to a specific use require custom programming – only simple configuration through a modern Web interface. The interface for operating the system after commissioning is also based on a modern Web visualization. The integrated dashboard features several visualization objects used to represent and operate the equipment. The system is always accessed via a standard Web browser.

Application Building Control

The pre-programmed WAGO Application Building Control offers all the functions needed for the lighting, shade control, heating, air-conditioning and ventilation systems. The Web-based user interface gives operators an overview of all the subsystems in the building at all times and provides various monitoring functions. The system also offers fault-triggered alarms. The application data can be optionally transferred to WAGO Cloud Building Operation and Control. This combination yields a complete solution, which is also ideal for central monitoring, data analysis, and the operation of distributed properties.

  • Connection of DALI-2, KNX, EnOcean®, 3-Phase Power Measurement Module and Modbus TCP

  • Advanced functions for temperature control, shading and lighting control