News

Simplify Installation: Potential Distribution Modules

WAGO’s new, compact potential distribution modules provide convenient potential distribution for power supply applications.

Technical highlights:

  • Use extra input modules for convenient potential bridging to additional modules.

  • Reduce both installation time and storage costs with preconfigured modules

  • A fused output version eliminates the need for additional fuse terminal blocks.

  • Lever-actuated terminal blocks simplify input/output wiring

  • Maintenance-free CAGE CLAMP® connection technology

Product Overview

Potential distribution module; 2 potentials; with 2 input clamping points each; Conductor cross-section up to 6 mm²; with 8 output clamping points each; Conductor cross-section up to 2.5 mm²; gray
Item no. 830-800/000-305

Potential distribution module; 2 potentials; with 2 input clamping points each; Conductor cross-section up to 6 mm²; with 8 output clamping points each; Conductor cross-section up to 2.5 mm²; gray

Potential distribution module; 2 potentials; with 2 input clamping points each; Conductor cross-section up to 6 mm²; with 16 output clamping points each; Conductor cross-section up to 2.5 mm²; gray
Item no. 830-800/000-307

Potential distribution module; 2 potentials; with 2 input clamping points each; Conductor cross-section up to 6 mm²; with 16 output clamping points each; Conductor cross-section up to 2.5 mm²; gray

Potential distribution module; 2 potentials; with 2 input clamping points each; Conductor cross-section up to 6 mm²; with 12 output clamping points each; Conductor cross-section up to 2.5 mm²; gray
Item no. 830-800/000-306

Potential distribution module; 2 potentials; with 2 input clamping points each; Conductor cross-section up to 6 mm²; with 12 output clamping points each; Conductor cross-section up to 2.5 mm²; gray

Potential distribution module; 2 potentials; with 2 input clamping points each; Conductor cross-section up to 6 mm²; with lever; with 8 output clamping points each; Conductor cross-section up to 2.5 mm²; gray
Item no. 830-800/000-315

Potential distribution module; 2 potentials; with 2 input clamping points each; Conductor cross-section up to 6 mm²; with lever; with 8 output clamping points each; Conductor cross-section up to 2.5 mm²; gray

Potential distribution module; 4 potentials; with 6 connection points each
Item no. 288-867

Potential distribution module; 4 potentials; with 6 connection points each

Potential distribution module; 1 potential; with 1 input clamping point; Conductor cross-section up to 16 mm²; with 9 output clamping points; Conductor cross-section up to 2.5 mm²; gray
Item no. 830-800/000-303

Potential distribution module; 1 potential; with 1 input clamping point; Conductor cross-section up to 16 mm²; with 9 output clamping points; Conductor cross-section up to 2.5 mm²; gray

Potential distribution module; 1 potential; with 1 input clamping point; Conductor cross-section up to 16 mm²; with lever; with 9 output clamping points; Conductor cross-section up to 2.5 mm²; gray
Item no. 830-800/000-313

Potential distribution module; 1 potential; with 1 input clamping point; Conductor cross-section up to 16 mm²; with lever; with 9 output clamping points; Conductor cross-section up to 2.5 mm²; gray

Potential distribution module; 4 potentials; with 18 connection points each
Item no. 288-825

Potential distribution module; 4 potentials; with 18 connection points each

Potential distribution module; 4 potentials; with 6 connection points each; with 22 ground clamping points
Item no. 288-870/000-030

Potential distribution module; 4 potentials; with 6 connection points each; with 22 ground clamping points

Potential distribution module; 8 potentials; with 6 connection points each; with 42 ground clamping points
Item no. 288-870/000-040

Potential distribution module; 8 potentials; with 6 connection points each; with 42 ground clamping points

Potential distribution module; 1 potential; with 1 input clamping point; Conductor cross-section up to 16 mm²; with lever; with 6 output clamping points; Conductor cross-section up to 2.5 mm²; blue
Item no. 830-800/000-312/000-006

Potential distribution module; 1 potential; with 1 input clamping point; Conductor cross-section up to 16 mm²; with lever; with 6 output clamping points; Conductor cross-section up to 2.5 mm²; blue

Potential distribution module; 1 potential; with 1 input clamping point; Conductor cross-section up to 16 mm²; with 6 output clamping points; Conductor cross-section up to 2.5 mm²; gray
Item no. 830-800/000-302

Potential distribution module; 1 potential; with 1 input clamping point; Conductor cross-section up to 16 mm²; with 6 output clamping points; Conductor cross-section up to 2.5 mm²; gray

Potential distribution module; 1 potential; with 1 input clamping point; Conductor cross-section up to 16 mm²; with 6 output clamping points; Conductor cross-section up to 2.5 mm²; blue
Item no. 830-800/000-302/000-006

Potential distribution module; 1 potential; with 1 input clamping point; Conductor cross-section up to 16 mm²; with 6 output clamping points; Conductor cross-section up to 2.5 mm²; blue

Faster Commissioning and Maintenance-Free Connections

Like all WAGO Rail-Mount Terminal Blocks, these new potential distribution modules utilize CAGE CLAMP® connection technology. This technology ensures vibration-proof, fast and maintenance-free connections while significantly reducing wiring times to minimize labor costs. Additional savings are provided via faster commissioning and the elimination of service costs due to maintenance-free connections.