Add-On Instructions
Upgrade your Allen-Bradley® RSLogixTM System with Add-On Instructions. Our predefined AOIs provide the variables and logic for WAGO-I/O-SYSTEM modules and are easily placed within an RSLogixTM program - reducing engineering time.
Increase system performance while reducing costs with WAGO’s distributed I/O couplers for Ethernet/IP networks. Select from DIN rail mounted IP20 flexible I/O modules or industrial IP67 field mounted modules for harsh environments.
The WAGO-I/O-System 750 series cabinet mounted I/O enable users to select just the right modules for their application. Interface with sensors and actuators via digital, analog and specialty protocols including IO-LINK, CANopen and Modbus TCP.
The WAGO-I/O-System-Field IP67 offers fieldbus modules with digital inputs, digital outputs and IO-LINK masters for connection with Ethernet/IP controllers.
Your benefits with WAGO Ethernet/IP distributed I/O Couplers:
Select IP20 or IP67 distributed I/O to meet your application need
500+ I/O modules to choose from
IO-Link master gateway modules connect field devices with Ethernet/IP Controllers
WAGO developed Add-On Instructions to speed integration with Allen-Bradley R Controllers
Proven, rugged and compact distributed I/O
Economical with low cost of ownership