PROFINET CC-B Certificate Opens Up New Applications

PROFINET Managed Switches for Industrial Automation

  • 12/17/2019
  • Three new PROFINET Switches join WAGO's line of industrial switches. Stemming from WAGO’s decades of industrial expertise and backed by the PROFINET CC-B certificate, these new switches can be reliably used in PROFINET networks. They offer both simple integration via device description files and optional cyclic diagnostics via PROFINET. Furthermore, the WAGO PROFINET Switches support the SNMP protocol, provide port speeds of 100 or 1000 Mbit/s and comply with the UL-61010 standard.

    Three new PROFINET Switches join WAGO's line of industrial switches. Stemming from WAGO’s decades of industrial expertise and backed by the PROFINET CC-B certificate, these new switches can be reliably used in PROFINET networks. They offer both simple integration via device description files and optional cyclic diagnostics via PROFINET. Furthermore, the PROFINET Managed Switches support the SNMP, LLDP, VLAN and ACL protocols, provide port speeds of 100 or 1000 Mbit/s and comply with the UL 61010 standard.

    At a Glance:

    • PROFINET CC-B certified: Ideal for industrial automation applications

    • Media redundancy protocol: Freely configurable as a client or manager

    • PROFINET diagnostics from the application: Cyclically readable process image

    • Flexible port mirroring configuration: Via GSDML or Web-based management

    • Potential-free connection via SFP modules: Cable lengths greater than 100 meters possible





    buehne_industrial-switches_2000x1125.jpg

    Secure Data Communication

    Redundant, stable network solutions that are also economical: With switches from WAGO, reliable data distributors are ready for your machines and systems.