News

Saves Space: WAGO's 4-Channel Relay Output Module

WAGO's new 750-515 I/O Module features a convincing doubled number of channels, higher output current and narrower installation width.

With this new 4-channel relay output module, WAGO extends its expansive portfolio with a digital output module with four potential-free make contact relays. For four-channel use, the channels handle a maximum 2 A switch current; for 1-channel use, they span up to 5 A. With a maximum switch voltage of 250 VAC/30 VDC, they are ready for universal application – for example, in the industrial, shipbuilding, building sectors, as well as in process and energy technology. Switch voltages up to 110 VDC are also possible at reduced switch currents.

Product Overview