Industrial Ethernet Switches

WAGO’s range of unmanaged and managed switches ensures the scalability of your ETHERNET network infrastructure, provides outstanding electrical and mechanical characteristics and helps to enhance performance and security.

Industrial Unmanaged

Industrial ECO Switches

WAGO’s Eco Unmanaged Switches offer a compact, cost-effective solution for small to medium-sized data networks. With a durable metal housing, DIN rail adapter, Gigabit support, PoE+, and a wide temperature range, they are ideal for control cabinets and easy network expansion.

Standard Unmanaged

WAGO’s Unmanaged Switches feature dual power supplies, high performance across a wide temperature range (-40°C to +70°C), and gigabit variants for high data throughput, making them ideal for demanding network environments.

Industrial Managed

Lean Managed

As an economical alternative to our managed switches. WAGO’s lean managed switches come with a dynamic dashboard providing updates on system health and alerts any issues, helping increase system availability.

MAC Security

Get an extra layer of security in your industrial applications with WAGO’s Media Access Control Security (MACSec) switches. The simple security encryption installation and configuration delivers high network performance.

Fully Managed

With a redundant power supply, multiple alarm contacts, and integrated web-based management, WAGO’s fully managed industrial ETHERNET switches provide a powerful and safe device for your industrial applications.

Profinet Managed Switches (2000 x 1500)

PROFINET® Managed

Built with the same powerful performance capabilities as our fully managed switches, WAGO’s Industrial Managed PROFINET® switches can configure your data transmission and diagnostics to your industrial application needs.

PoE Injector Container.JPG

Industrial PoE Injector

WAGO’s Industrial PoE Injectors deliver up to 90 watts of power and data over a single Ethernet cable, reducing wiring, space, and costs. With plug-and-play installation, 4PPoE support, voltage transformer, and configurable alarms, they seamlessly integrate into existing networks.

Industrial-Media-Converter.JPG

Industrial Media Converter

WAGO’s Industrial Media Converter extends copper networks with fiber optic technology, supporting Gigabit Ethernet and SFP ports for distances up to 80 km. Compact, durable, and plug-and-play ready, it also powers PoE devices with easy installation and operation.

Your Advantages with WAGO Switches

  • Availability, Redundancy: WAGO’s industrial switches feature a redundant power supply and switchable ring redundancy providing uninterruptible data communication. With a short recovery time of under 20 ms, the Xpress Ring increases your process reliability. The productivity and network availability of your machines and systems is always ensured. In addition to communication link redundancy, a redundant power supply – which can also be monitored using an alarm relay – is integrated into the switches. Even if the power supply fails, communication is not interrupted.

  • Extended Security Functions: The managed switches support comprehensive security functions (e.g., MAC Limitation, Port Security). This provides additional data flow control and system protection against cyberattacks via authentication per IEEE 802.1x, IGMP Snooping and broadcast and bandwidth limitation.

  • Modular and Expandable: Exchangeable SPF modules adapt switches to various fiber optic cables (FOC) and the associated required distances and fibers. There are SFP modules for multimode and single-mode fiber optic cables for ranges up to 80 km. With the exact combination of copper and fiber optic cables, you are prepared for a multitude of requirements.

  • Integrated Function Monitoring: For monitoring and error reporting, the managed switch has configurable functions such as e-mail alarm and SNMP traps. In addition, all switches (except for ECO versions) can monitor individual ports or the power supply via potential-free alarm contact. A DIP switch is used to configure this function.

  • Various Operating Modes: The unmanaged switches are ideal for direct plug-and-play use. Managed switches are available for applications where IP filtering or further interpretation of telegrams is required for the application.

  • Power over Ethernet (PoE+}: Power supply and data transfer via an ETHERNET cable: Power over Ethernet (PoE +) eliminates the need for a separate power connection for devices connected to the switches via the IP network.

Industrial Unmanaged

Industrial ECO Switches

WAGO’s Eco Unmanaged Switches offer a compact, cost-effective solution for small to medium-sized data networks. With a durable metal housing, DIN rail adapter, Gigabit support, PoE+, and a wide temperature range, they are ideal for control cabinets and easy network expansion.

Standard Unmanaged

WAGO’s Unmanaged Switches feature dual power supplies, high performance across a wide temperature range (-40°C to +70°C), and gigabit variants for high data throughput, making them ideal for demanding network environments.

Industrial Managed

Lean Managed

As an economical alternative to our managed switches. WAGO’s lean managed switches come with a dynamic dashboard providing updates on system health and alerts any issues, helping increase system availability.

MAC Security

Get an extra layer of security in your industrial applications with WAGO’s Media Access Control Security (MACSec) switches. The simple security encryption installation and configuration delivers high network performance.

Fully Managed

With a redundant power supply, multiple alarm contacts, and integrated web-based management, WAGO’s fully managed industrial ETHERNET switches provide a powerful and safe device for your industrial applications.

Profinet Managed Switches (2000 x 1500)

PROFINET® Managed

Built with the same powerful performance capabilities as our fully managed switches, WAGO’s Industrial Managed PROFINET® switches can configure your data transmission and diagnostics to your industrial application needs.

PoE Injector Container.JPG

Industrial PoE Injector

WAGO’s Industrial PoE Injectors deliver up to 90 watts of power and data over a single Ethernet cable, reducing wiring, space, and costs. With plug-and-play installation, 4PPoE support, voltage transformer, and configurable alarms, they seamlessly integrate into existing networks.

Industrial-Media-Converter.JPG

Industrial Media Converter

WAGO’s Industrial Media Converter extends copper networks with fiber optic technology, supporting Gigabit Ethernet and SFP ports for distances up to 80 km. Compact, durable, and plug-and-play ready, it also powers PoE devices with easy installation and operation.

Your Advantages with WAGO Switches

  • Availability, Redundancy: WAGO’s industrial switches feature a redundant power supply and switchable ring redundancy providing uninterruptible data communication. With a short recovery time of under 20 ms, the Xpress Ring increases your process reliability. The productivity and network availability of your machines and systems is always ensured. In addition to communication link redundancy, a redundant power supply – which can also be monitored using an alarm relay – is integrated into the switches. Even if the power supply fails, communication is not interrupted.

  • Extended Security Functions: The managed switches support comprehensive security functions (e.g., MAC Limitation, Port Security). This provides additional data flow control and system protection against cyberattacks via authentication per IEEE 802.1x, IGMP Snooping and broadcast and bandwidth limitation.

  • Modular and Expandable: Exchangeable SPF modules adapt switches to various fiber optic cables (FOC) and the associated required distances and fibers. There are SFP modules for multimode and single-mode fiber optic cables for ranges up to 80 km. With the exact combination of copper and fiber optic cables, you are prepared for a multitude of requirements.

  • Integrated Function Monitoring: For monitoring and error reporting, the managed switch has configurable functions such as e-mail alarm and SNMP traps. In addition, all switches (except for ECO versions) can monitor individual ports or the power supply via potential-free alarm contact. A DIP switch is used to configure this function.

  • Various Operating Modes: The unmanaged switches are ideal for direct plug-and-play use. Managed switches are available for applications where IP filtering or further interpretation of telegrams is required for the application.

  • Power over Ethernet (PoE+}: Power supply and data transfer via an ETHERNET cable: Power over Ethernet (PoE +) eliminates the need for a separate power connection for devices connected to the switches via the IP network.