WAGO’s NEMA 4X-rated Wireless Access Point is easy to install and enables fast Ethernet access to remote or non-stationary equipment via a through-panel mount with a 2 inch knockout. With a standard RJ45 Ethernet cable and 24 VDC power you can hardwire your network or use a single cable Power over Ethernet (PoE) connection as an alternative
Your benefits:
Flexibility with configuration for WLAN, Bluetooth or Bluetooth low energy up to 650 feet
Ability to be set for three communication profiles: Access Point, Gateway or Client.
Can connect up to seven smart devices for machines using WAGO’s Ethernet controllers and web visualizations for mobile devices HMIs.