News

Double the Efficiency:Control Cabinet Outlet with a Double Connection

At a Glance:

Switchgear cabinet outlet; for DIN-rail and screw mounting; for plug, type F, CEE 7/4 (Schuko); common in DE, NL, AT; with LED status indicator; with Push-in Cage Clamp double connection; light gray
Item no. 709-581

Switchgear cabinet outlet; for DIN-rail and screw mounting; for plug, type F, CEE 7/4 (Schuko); common in DE, NL, AT; with LED status indicator; with Push-in Cage Clamp double connection; light gray

Switchgear cabinet outlet; for DIN-rail and screw mounting; for plug, type F, CEE 7/4 (Schuko); common in DE, NL, AT; with LED status indicator; with Push-in Cage Clamp double connection; signal yellow
Item no. 709-582

Switchgear cabinet outlet; for DIN-rail and screw mounting; for plug, type F, CEE 7/4 (Schuko); common in DE, NL, AT; with LED status indicator; with Push-in Cage Clamp double connection; signal yellow

Switchgear cabinet outlet; for DIN-rail and screw mounting; for plug, type F, CEE 7/4 (Schuko); common in DE, NL, AT; with LED status indicator; with Push-in Cage Clamp double connection; red
Item no. 709-583

Switchgear cabinet outlet; for DIN-rail and screw mounting; for plug, type F, CEE 7/4 (Schuko); common in DE, NL, AT; with LED status indicator; with Push-in Cage Clamp double connection; red

Switchgear cabinet outlet; for DIN-rail and screw mounting; for plug, type F, CEE 7/4 (Schuko); common in DE, NL, AT; with LED status indicator; with Push-in Cage Clamp double connection; orange
Item no. 709-584

Switchgear cabinet outlet; for DIN-rail and screw mounting; for plug, type F, CEE 7/4 (Schuko); common in DE, NL, AT; with LED status indicator; with Push-in Cage Clamp double connection; orange

Low Installation Time

WAGO's control cabinet outlets for Schuko and Euro plugs greatly facilitate control cabinet applications. The angled double connection with Push-in CAGE CLAMP® enables simple and fast conductor connection in the viewing direction. Colored connection points clearly assign potentials, minimizing the risk of wiring errors.

More Flexibility

The double connection allows several sockets to be connected, making double power outlets a thing of the past – circuits can be easily extended. This saves space in the warehouse and provides more control cabinet design flexibility.

Outlet installation is no longer a concern: The mains voltage, as it is required for charging batteries, connecting lights or operating laptops and printers, is quickly and safely available. The power outlets are available in three color versions to clearly identify standard circuits (gray), UPS circuits (red) and permanently live circuits (yellow).

Maximum flexibility is also available during assembly. The outlets are equipped with both a snap-in mounting foot for DIN-rail and screw mounting holes for installation on DIN-rail or a smooth surface.

The new control cabinet outlets with double connection are expected to be available from April 2018.