News

Portfolio Expansion of the TOPJOB® S Rail-Mount Terminal Block with Lever

  • 3/2/2020
  • The new TOPJOB® S Rail-Mount Terminal Blocks with levers, with a rated cross-section of 4 mm2, complement the existing WAGO rail-mount terminal block portfolio in the through terminal block area.

    This additional variant now provides rail-mount terminal blocks with levers with rated cross-sections from 2.5 mm2 to 16 mm2. It is the perfect addition to the overall TOPJOB® S family of rail-mount terminal blocks and is easy to combine with existing terminals blocks, whether they have operating slots or push-buttons. For instance, they use the same jumpers and marking system. Their most convincing advantage is intuitive connection with levers, which require no tools to open/close and identify the open clamping point when raised. Rail-mount terminal blocks with levers are appropriate for quick and easy network connection, among other uses.

    2-wire and 3-wire through terminal blocks are available in gray, blue and green–yellow for PE (ground conductor). They offer lever operation for the external connection, and a choice of either an operating slot or push-button for the internal connection. The lever makes simultaneous connection of difficult-to-bend multi-core sheathed cables especially convenient. In addition, intuitive tool-free lever open reduces the significant time needed for rewiring.