News

Incredibly Handy: PCB Connectors with Levers

The world’s first lever-actuated connectors for power electronics permit direct, in-hand wiring of conductors up to 25 mm2 (4 AWG). This new connector family expands WAGO's MULTI CONNECTION SYSTEM (MCS).

Two versions of the new pluggable connectors are available (wire-to-wire and wire-to-board), and each version offers variants ranging from 2 to 6 poles. All models are designed for a nominal conductor size of 16 mm⊃2; (6 AWG) with ratings up 1,000 V and 75 A (IEC). The connectors are equipped with Push-in CAGE CLAMP® technology for all conductor types, allowing solid and ferruled conductors to be simply pushed into the unit. The new lever-equipped MCS MAXI 16 connectors offer a unique space-saving feature: Solid and fine-stranded conductors can be connected to the next larger cross-section (25 mm2/4 AWG) beyond the nominal conductor size.

It’s Just That Simple

The lever is incredibly user-friendly with clearly identified open/closed positions. When closing the clamping point, the force of the open spring ensures that the lever closes at low force. This ensures a secure connection of the clamping point.

The Top Advantages of the New Pluggable Connectors at a Glance:

  • World’s first lever-actuated PCB connector for power electronics

  • Easy and direct, in-hand wiring

  • Designed for voltages up to 1,000 V and currents up to 76 A

  • Integrated touch-proof caps for maximum user safety

This May Also Interest You

Our Offer to You