picoMAX ® 3.5
Our compact picoMAX ® 3.5: Pluggable PCB connectors come with 3.5 mm pin spacing for conductor cross sections up to 14 AWG. It also has the ability to wire while mated or unmated for rated currents up to 10 A.
The special design of our picoMAX® connectors, along with innovative spring pressure connection technology, as well as new insulation material guarantees absolute contact reliability even at higher ambient temperatures.