CH-1781499_Website_Update_Energy Meter_MID_2026_09_2000x1125

WAGO Energy Meters (MID)

Comprehensive energy measurement is necessary for optimizing energy consumption. WAGO’s portfolio now has new energy meters that simplify this task while offering several key advantages.

The energy meters use industry-trusted Push-in CAGE CLAMP® with a lever, making them connect quickly and easily. The devices have a width of just 72 mm for direct measurement; versions for current transformers are even slimmer at only 35 mm. These widths save a tremendous amount of control cabinet space.

Anticipated availability: January 2021

The Connection Technology for All Wire Types:

Solid

Fine-Stranded

With Ferrule

New Column
New Column
New Column






879-3000

879-3020

879-3040

Energy meter, direct connection (4PU)

Energy meter, direct connection (4PS)

Energy meter, transformer connection (2PCT)

Direct measurement up to 65 A

Measurement via current transformer 1 A or 5 A

Measurement in 2-, 3- and 4-conductor networks (3 x 230 V/ 400 V)

Configuration via touch-sensitive controls and Bluetooth®

Interfaces: Modbus®, M-Bus, pulse output, Bluetooth®

External rate control input (230 V)

Four-quadrant measurement

Displays: voltage (V), current (A), frequency (Hz), active power (kW), reactive power (kvarh), apparent power (kVA)

Connection technology with Push-in CAGE CLAMP® and lever

Energy Meters and Energy Data Management

All recorded energy data can be recorded and displayed in the WAGO Energy Data Management application within clearly arranged dashboards.

energymanagement_titel-energiedatenmanagement_2000x1125px.jpg

Parameter Setting – Not Programming

WAGO Energy Data Management, consisting of software combined with a modular control system, records measurement data of different media and parameters for energy monitoring and processes them for further analyses, archiving and reporting. The software automatically detects different signals from the connected meters and sensors, making them available for additional energy analysis tools via simple parameter settings.